您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5647 - Pressed ISO collar, thickness 4 mm - type 33 - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
56 - Accessoires à souder
05 - Collets ISO et métriques
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/56_accessoires_a_souder/05_collets_iso_metriques/5647.prj},{NB=bene_inox_356472-6094},{REF=356472-6094},{MAT=Inox 1.4307},{DN=600},{DNP=24\"},{D1=609.6},{D2=685},{E=4},{L=26},{POIDS=3.63},{S=4.0},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
DNP
[pouces]
D1
[mm]
D2
[mm]
E
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 356472-604
356472-604
Inox 1.4307
50
2"
60.3
102
4
12
0.22
Béné Inox 356472-764
356472-764
Inox 1.4307
65
2"1/2
76.1
122
4
12
0.29
Béné Inox 356472-884
356472-884
Inox 1.4307
80
3"
88.9
139
4
12
0.37
Béné Inox 356472-1144
356472-1144
Inox 1.4307
100
4"
114.3
158
4
16
0.43
Béné Inox 356472-1394
356472-1394
Inox 1.4307
125
5"
139.7
188
4
16
0.56
Béné Inox 356472-1684
356472-1684
Inox 1.4307
150
6"
168.3
212
4
17
0.64
Béné Inox 356472-2194
356472-2194
Inox 1.4307
200
8"
219.1
270
4
18
0.95
Béné Inox 356472-2734
356472-2734
Inox 1.4307
250
10"
273.0
323
4
18
1.12
Béné Inox 356472-3234
356472-3234
Inox 1.4307
300
12"
323.9
370
4
19
1.29
Béné Inox 356472-3554
356472-3554
Inox 1.4307
350
14"
355.6
430
4
21
2.03
Béné Inox 356472-4064
356472-4064
Inox 1.4307
400
16"
406.4
482
4
21
2.36
Béné Inox 356472-4574
356472-4574
Inox 1.4307
450
18"
457.2
532
4
25
2.79
Béné Inox 356472-5084
356472-5084
Inox 1.4307
500
20"
508.0
587
4
26
3.05
Béné Inox 356472-6094
356472-6094
Inox 1.4307
600
24"
609.6
685
4
26
3.63
Béné Inox 656472-604
656472-604
Inox 1.4404
50
2"
60.3
102
4
12
0.22
Béné Inox 656472-764
656472-764
Inox 1.4404
65
2"1/2
76.1
122
4
12
0.29
Béné Inox 656472-884
656472-884
Inox 1.4404
80
3"
88.9
139
4
12
0.37
Béné Inox 656472-1144
656472-1144
Inox 1.4404
100
4"
114.3
158
4
16
0.43
Béné Inox 656472-1394
656472-1394
Inox 1.4404
125
5"
139.7
188
4
16
0.56
Béné Inox 656472-1684
656472-1684
Inox 1.4404
150
6"
168.3
212
4
17
0.64
Béné Inox 656472-2194
656472-2194
Inox 1.4404
200
8"
219.1
270
4
18
0.95
Béné Inox 656472-2734
656472-2734
Inox 1.4404
250
10"
273.0
323
4
18
1.12
Béné Inox 656472-3234
656472-3234
Inox 1.4404
300
12"
323.9
370
4
19
1.29
Béné Inox 656472-3554
656472-3554
Inox 1.4404
350
14"
355.6
430
4
21
2.03
Béné Inox 656472-4064
656472-4064
Inox 1.4404
400
16"
406.4
482
4
21
2.36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5711 - Lapped flange (pressed) - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
14.05.2024
Modèle 5671 - Pressed ISO collar - type 37 - Stainless steel 1.4307 - 1.440...
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Model 5715 - Lapped flange - Type 02A - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5683 - Collar type 35 - Stainless steel 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Model 5613 - High thickness ISO bend 3D 90° - Stainless steel 1.4307 - 1.44...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5636 - ISO concentric reducer, thickness 3 mm - Stainless steel 1.430...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5718 - Blind flange - Type 05A - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Model 5611 - ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5644 - ISO branch welded tee, thickness 3 mm - Stainless steel 1.4307...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5631 - Pressed metric collar - type 33 - Stainless steel 1.4307 - 1.4...
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Model 5635 - Pressed ISO collar, thickness 3 mm - type 33 - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
02.02.2021
Modèle 5710 - Lapped flange (pressed) - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5629 - Pressed ISO collar, thickness 2 mm - type 33 - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Model 5712 - Lapped flange aluminium - Type C ISO
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表