카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 431908 - Double flat wire rop clip - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 31 - Ropes, chains and accessories
accessoires
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_31/accessoires/431908.prj},{NB=bene_inox_431908-4},{REF=431908-4},{MAT=Inox},{DC=4},{L1=20},{L2=40},{L3=17},{L4=11},{L5=19.0},{H1=7.0},{INFOS=INFOTEXT},{INFO1=431908.txt},{NDM=4.000},{KDM=3.242},{S=7.000},{M=3.200},{LV=16.000},{EP=0.600},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DC
Diamètre cable
[mm]
L2
[mm]
L3
[mm]
L5
[mm]
H1
[mm]
Béné Inox 431908-2
431908-2
Inox
2
30
11
15.0
5.0
Béné Inox 431908-3
431908-3
Inox
3
34
14
17.0
6.0
Béné Inox 431908-4
431908-4
Inox
4
40
17
19.0
7.0
Béné Inox 431908-5
431908-5
Inox
5
50
19
25.0
8.5
Béné Inox 431908-6
431908-6
Inox
6
60
24
30.0
10.0
Béné Inox 431908-8
431908-8
Inox
8
73
31
38.0
12.7
Béné Inox 431908-10
431908-10
Inox
10
95
39
48.0
14.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Modèle 431983 - Wire thimble - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Modèle 431933 - Turnbuckle 2 eyes - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Modèle 431968 - Forged straight shackle - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Modèle 431906 - Wire ropclip with U-bolt - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Modèle 431912 - Spring hook - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Modèle 431913 - Spring hook with eyelet - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Modèle 431932 - Turnbuckle eye + hook - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Modèle 410232 - Lifting eye screw
BENE INOX - Visserie et boulonnerie - Eléments de fixation
23.01.2023
Reference 64908 - Double flat wire rope clip - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Modèle 215631 - Eye nut - Stainless steel A2 - DIN 582
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Model 5644 - ISO branch welded tee, thickness 3 mm - Stainless steel 1.4307...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
S/SX 1252 - Steel Carriers
Kabelschlepp
01.03.2024
Modèle 431907 - Simple flat wire rop clip - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Modèle 431745 - Fast pin with ring - Stainless steel
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성