Modèle 21948 - Vis tete bombée
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Structural bolts and nuts
HR-HV-HRC hight strength structural bolting for preloading system
hrc
Powered by
CAD模型選擇
{emile_maurin_fix_infra/boulonnerie_construction/precontraint_hr_hv_hrc/hrc/21948.prj},{NB=emile_maurin_21948-1-22X80_0_400},{REF=21948-1-22X80},{R3=23.000},{DX=22.000},{DW=33.300},{L=80.000},{M=22.650},{K=14.000},{DK=38.500},{R=23.000},{LS=17.500},{LG=30.000},{DS=22.840},{S=36.000},{POS=0},{R2=1.500},{RS=4.000},{LODLEVEL=400},{PPATH=accessoire_21948/21948_sbl.prj},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
DX
[mm]
L
[mm]
M
[mm]
K
[mm]
DK
[mm]
Emile Maurin 21948-1-12X3...
21948-1-12X30
12x30
12.000
30.000
12.350
8.000
21.000
Emile Maurin 21948-1-12X3...
21948-1-12X35
12x35
12.000
35.000
12.350
8.000
21.000
Emile Maurin 21948-1-12X4...
21948-1-12X40
12x40
12.000
40.000
12.350
8.000
21.000
Emile Maurin 21948-1-12X4...
21948-1-12X45
12x45
12.000
45.000
12.350
8.000
21.000
Emile Maurin 21948-1-12X5...
21948-1-12X50
12x50
12.000
50.000
12.350
8.000
21.000
Emile Maurin 21948-1-12X5...
21948-1-12X55
12x55
12.000
55.000
12.350
8.000
21.000
Emile Maurin 21948-1-12X6...
21948-1-12X60
12x60
12.000
60.000
12.350
8.000
21.000
Emile Maurin 21948-1-12X6...
21948-1-12X65
12x65
12.000
65.000
12.350
8.000
21.000
Emile Maurin 21948-1-12X7...
21948-1-12X70
12x70
12.000
70.000
12.350
8.000
21.000
Emile Maurin 21948-1-12X7...
21948-1-12X75
12x75
12.000
75.000
12.350
8.000
21.000
Emile Maurin 21948-1-12X8...
21948-1-12X80
12x80
12.000
80.000
12.350
8.000
21.000
Emile Maurin 21948-1-16X4...
21948-1-16X40
16x40
16.000
40.000
16.350
10.000
27.000
Emile Maurin 21948-1-16X4...
21948-1-16X45
16x45
16.000
45.000
16.350
10.000
27.000
Emile Maurin 21948-1-16X5...
21948-1-16X50
16x50
16.000
50.000
16.350
10.000
27.000
Emile Maurin 21948-1-16X5...
21948-1-16X55
16x55
16.000
55.000
16.350
10.000
27.000
Emile Maurin 21948-1-16X6...
21948-1-16X60
16x60
16.000
60.000
16.350
10.000
27.000
Emile Maurin 21948-1-16X6...
21948-1-16X65
16x65
16.000
65.000
16.350
10.000
27.000
Emile Maurin 21948-1-16X7...
21948-1-16X70
16x70
16.000
70.000
16.350
10.000
27.000
Emile Maurin 21948-1-16X7...
21948-1-16X75
16x75
16.000
75.000
16.350
10.000
27.000
Emile Maurin 21948-1-16X8...
21948-1-16X80
16x80
16.000
80.000
16.350
10.000
27.000
Emile Maurin 21948-1-16X9...
21948-1-16X90
16x90
16.000
90.000
16.350
10.000
27.000
Emile Maurin 21948-1-16X1...
21948-1-16X100
16x100
16.000
100.000
16.350
10.000
27.000
Emile Maurin 21948-1-16X1...
21948-1-16X105
16x105
16.000
105.000
16.350
10.000
27.000
Emile Maurin 21948-1-16X1...
21948-1-16X110
16x110
16.000
110.000
16.350
10.000
27.000
Emile Maurin 21948-1-16X1...
21948-1-16X120
16x120
16.000
120.000
16.350
10.000
27.000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 34731 - DRILLEX FOR PVC COUNTERSUNK FLAT HEAD SELF DRILLING CROSS REC...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 43700 - Threaded rod 1 meter - NFE 25136 4.6 class - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 34641 - PANELVIT® COUNTERSUNK HEAD WOOD SCREW POZIDRIVE RECESS HALF T...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 43991 - CYLINDRICAL COUPLING NUT ZINC PLATED STEEL
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表