카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 216533 - Washer - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A2
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_16/a2/216533.prj},{NB=bene_inox_216533-6X40},{REF=216533-6X40},{MAT=Inox A2},{D=6},{D1=6.4},{D2=40.0},{S=1.5},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Béné Inox 216533-4X12
216533-4X12
Inox A2
4
4.3
12.0
1.0
Béné Inox 216533-4X15
216533-4X15
Inox A2
4
4.3
15.0
1.0
Béné Inox 216533-4X25
216533-4X25
Inox A2
4
4.3
25.0
1.5
Béné Inox 216533-5X15
216533-5X15
Inox A2
5
5.3
15.0
1.5
Béné Inox 216533-5X20
216533-5X20
Inox A2
5
5.3
20.0
1.5
Béné Inox 216533-5X30
216533-5X30
Inox A2
5
5.3
30.0
1.5
Béné Inox 216533-6X20
216533-6X20
Inox A2
6
6.4
20.0
1.5
Béné Inox 216533-6X25
216533-6X25
Inox A2
6
6.4
25.0
1.5
Béné Inox 216533-6X30
216533-6X30
Inox A2
6
6.4
30.0
1.5
Béné Inox 216533-6X40
216533-6X40
Inox A2
6
6.4
40.0
1.5
Béné Inox 216533-8X20
216533-8X20
Inox A2
8
8.4
20.0
1.5
Béné Inox 216533-8X30
216533-8X30
Inox A2
8
8.4
30.0
1.5
Béné Inox 216533-8X35
216533-8X35
Inox A2
8
8.4
35.0
1.5
Béné Inox 216533-8X40
216533-8X40
Inox A2
8
8.4
40.0
1.5
Béné Inox 216533-10X25
216533-10X25
Inox A2
10
10.5
25.0
1.5
Béné Inox 216533-10X30
216533-10X30
Inox A2
10
10.5
30.0
1.5
Béné Inox 216533-10X40
216533-10X40
Inox A2
10
10.5
40.0
1.5
Béné Inox 216533-12X30
216533-12X30
Inox A2
12
12.5
30.0
1.5
Béné Inox 216533-12X35
216533-12X35
Inox A2
12
12.5
35.0
1.5
Béné Inox 216533-12X40
216533-12X40
Inox A2
12
12.5
40.0
1.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Modèle 215621 - Hexagon nut metric fine pitch thread - Stainless steel A2 -...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 81800 - Washer - Black TPR
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 216543 - Plain stamped washer for high temperature - Stainless steel...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 216510 - Plain washer - Stainless steel A2 - DIN 433 - ISO 7092
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Modèle 216541 - Washer for wood construction - form R - Stainless steel A2 ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 416533 - Washer - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
10.02.2023
Modèle 216536 - Shim and supporting washer - Stainless steel A2 - DIN 988
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
NF E 25-513 - Washer NF E25-513
Fabory
13.02.2023
DIN 6796 - Conical spring washers for bolted connections
Fabory
21.04.2022
Model 22310G72 - WASHER FOR HIGHT-STRENGTH STRUCTURAL BOLTING ASSEMBLIES FO...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
18.01.2023
DZS.01 - Washer
Bordignon
09.01.2023
EV105-22 - Flat Washers
Evan Industrial Hardware
15.08.2023
Nut - Stainless steel
CY.PAG
14.05.2021
DIN 9021 - Washer with outside diameter ca. 3 x nominal thread diameter
Fabory
13.02.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성