目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 215642 - Greased hexagon locknut with plastic insert - Stainless steel A2 - DIN 985
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 15 - Nuts
Inox A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_15/a2/215642.prj},{NB=bene_inox_215642-10},{REF=215642-10},{MAT=Inox A2},{D=M10},{DX=10.0},{D1=8.376},{P=1.500},{DA=10.800},{H=10.0},{M1=6.500},{S=17.0},{WEB=https://www.bene-inox.com},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
-
ⁿ/ₐ
H
Hauteur
[mm]
S
Surplat
[mm]
Béné Inox 215642-5
215642-5
Inox A2
M5
5.0
8.0
Béné Inox 215642-6
215642-6
Inox A2
M6
6.0
10.0
Béné Inox 215642-8
215642-8
Inox A2
M8
8.0
13.0
Béné Inox 215642-10
215642-10
Inox A2
M10
10.0
17.0
Béné Inox 215642-12
215642-12
Inox A2
M12
12.0
19.0
Béné Inox 215642-14
215642-14
Inox A2
M14
14.0
22.0
Béné Inox 215642-16
215642-16
Inox A2
M16
16.0
24.0
Béné Inox 215642-20
215642-20
Inox A2
M20
20.0
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表