目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 19791 - Colonnette ouverte à sertir à la presse - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rivetage - Sertissage
piece_auto_sertissable
colonette
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rivetage/piece_auto_sertissable/colonette/19791.prj},{NB=emile_maurin_19791V-SO-M3-10 ZI l 0},{VERS=1},{D11=0.0},{DB1=0.000},{DB2=0.000},{KB1=0.0},{KB2=0.0},{SL1=0.0},{SL2=0.000},{HK=0.00},{DK=0.0},{DM=0.0},{SBK=0.0},{ZBK=0.0},{AD=0.0},{AZ=0},{ACD=0},{AUD=0.0},{H11=0.0},{HI=0.0},{Z=0},{KG=0.00},{KGS=0.000},{AK=0},{G1=3.000},{EL=10},{EKB=1.02},{ELDHELP=4.22},{EA=0.00},{EBHELP=4.200},{EC=0.00},{ED1HELP=3.20},{EDHELP=4.000},{EEHELP=0.000},{EF=0.0},{EH=4.8},{ETHELP=0.000},{EARL=6.0},{EEA=4.9},{EAA=710},{EVA=1.24},{EES=9.8},{EAS=1000},{EVS=0.00},{EEE=0.0},{EAE=0},{EVE=0.00},{ZTN=73181595},{EAN=4016111907806},{CL=23110902},{ARTNR=10.485.030.010},{BEZ=Einpressgewindebuchse offen V-SO Stahl},{MAT1=Stahl verzinkt},{MAT2=xxx},{FORM=l},{KB=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
DFIL
ⁿ/ₐ
TOLE
Epaisseur mini
[mm]
L
+/- 0,40
[mm]
D
+/- 0,25
[mm]
D1
+/-0,13
[mm]
B
-0,13
[mm]
H
[mm]
DIA
Ø perçage (+0,08)
[mm]
DIS
Distance minimale centre du trou/bord de tôle
[mm]
Emile Maurin 19791V-SO-M3...
19791V-SO-M3-6 ZI
M3
1,02
6
0
3,20
4,20
4,80
4,22
6,00
Emile Maurin 19791V-SO-M3...
19791V-SO-M3-8 ZI
M3
1,02
8
0
3,20
4,20
4,80
4,22
6,00
Emile Maurin 19791V-SO-M3...
19791V-SO-M3-10 ZI
M3
1,02
10
4
3,20
4,20
4,80
4,22
6,00
Emile Maurin 19791V-SO-3....
19791V-SO-3.5M3-6 ZI
3,5M3
1,02
6
0
3,20
5,39
6,40
5,41
6,80
Emile Maurin 19791V-SO-3....
19791V-SO-3.5M3-8 ZI
3,5M3
1,02
8
0
3,20
5,39
6,40
5,41
6,80
Emile Maurin 19791V-SO-3....
19791V-SO-3.5M3-10 ZI
3,5M3
1,02
10
4
3,20
5,39
6,40
5,41
6,80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表