您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MOBS - Horizontal toggle clamps-Straight base and anti release lever
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MOBS
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mobs/nl_pl_asmtab.prj},{NB=Horizontal toggle clamps-Straight base and anti release lever MOBS.230-NLX(0)},{CODE=GG.DS289},{DESCRIPTION=MOBS.230-NLX},{POS=0},{DIM01=37},{DIM02=44},{DIM03=12},{DIM04=8.5},{DIM05=M8},{DIM06=6.6},{DIM07=75.5},{DIM08=42÷44.5},{DIM09=18},{DIM10=65},{DIM11=196},{DIM12=26},{DIM13=9÷6.5},{DIM14=-},{DIM15=170},{DIM16=330},{WEIGHT=320},{ESECUZIONE=Acciaio inox},{VER13=3},{VER2=5},{PRA=1},{PPATH=nl_pl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
a
[mm]
DIM02
b1
[mm]
DIM03
b2
[mm]
DIM04
b3
[mm]
DIM05
d1
ⁿ/ₐ
DIM06
d2
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
l
[mm]
DIM11
l1
[mm]
DIM12
m1
[mm]
DIM13
m2
[mm]
DIM14
s
[mm]
DIM15
FH1
[N]
DIM16
FH2
[N]
WEIGHT
Weight
[g]
Horizontal toggle clamps-...
GG.AD094
MOBS.75-NL
20
28
8
5.3
M5
4.5
45.5
24÷25.5
11
39
118
13.5
5÷3.5
-
90
135
90
Horizontal toggle clamps-...
GG.AD154
MOBS.130-NL
32
36
10
6.3
M6
5.6
64.5
35÷38
16
56.5
171.5
26
8.8÷8.5
-
100
200
200
Horizontal toggle clamps-...
GG.AD292
MOBS.230-NL
37
44
12
8.5
M8
6.6
75.5
42÷44.5
18
65
196
26
9÷6.5
-
170
330
320
Horizontal toggle clamps-...
GG.AD392
MOBS.355-NL
58
60
14
10.5
M10
8.6
102
60÷62
22
100
269
41
9.6÷7.5
-
180
400
750
Horizontal toggle clamps-...
GG.AD492
MOBS.455-NL
65
70
18
12.5
M12
8.7
120
68÷69.5
26
114
305
41.5
12.5÷11
-
320
620
1200
Horizontal toggle clamps-...
GG.DS102
MOBS.75-NLX
20
28
8
5.3
M5
4.5
45.5
24÷25.5
11
39
118
13.5
5÷3.5
-
90
135
90
Horizontal toggle clamps-...
GG.DS154
MOBS.130-NLX
32
36
10
6.3
M6
5.6
64.5
35÷38
16
56.5
171.5
26
8.8÷8.5
-
100
200
200
Horizontal toggle clamps-...
GG.DS289
MOBS.230-NLX
37
44
12
8.5
M8
6.6
75.5
42÷44.5
18
65
196
26
9÷6.5
-
170
330
320
Horizontal toggle clamps-...
GG.AD098
MOBS.75-PL
-
28
8
-
M5
4.5
45.5
24÷25.5
11
39.5
118.5
13.5
5÷3.5
4
90
135
90
Horizontal toggle clamps-...
GG.AD158
MOBS.130-PL
-
36
10
-
M6
5.6
64.5
35÷38
16
57
172
26
8.8÷8.5
5
100
200
200
Horizontal toggle clamps-...
GG.AD296
MOBS.230-PL
-
44
12
-
M8
6.6
75.5
42÷44.5
18
66
196.5
26
9÷6.5
6
170
330
330
Horizontal toggle clamps-...
GG.AD396
MOBS.355-PL
-
60
14
-
M10
8.6
102
60÷62
22
101
270
41
9.6÷7.5
7
180
400
750
Horizontal toggle clamps-...
GG.AD496
MOBS.455-PL
-
70
18
-
M12
8.7
120
68÷69.5
26
115.5
306.5
41.5
12.5÷11
10
320
620
1220
Horizontal toggle clamps-...
GG.DS106
MOBS.75-PLX
-
28
8
-
M5
4.5
45.5
24÷25.5
11
39.5
118.5
13.5
5÷3.5
4
90
135
90
Horizontal toggle clamps-...
GG.DS158
MOBS.130-PLX
-
36
10
-
M6
5.6
64.5
35÷38
16
57
172
26
8.8÷8.5
5
100
200
200
Horizontal toggle clamps-...
GG.DS293
MOBS.230-PLX
-
44
12
-
M8
6.6
75.5
42÷44.5
18
66
196.5
26
9÷6.5
6
170
330
330
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MOAS - ELESA-Horizontal toggle clamps with folded base and anti-release lev...
Elesa
13.05.2024
MOC. - ELESA-Toggle clamps with folded base Horizontal series
Elesa
13.05.2024
MVB - ELESA-Vertical toggle clamps with straight base
Elesa
13.05.2024
242
Kukamet
25.10.2019
SRH. - ELESA-Clamping bolts
Elesa
13.05.2024
TCWF - TOGGLE CLAMP WITH FOOT
WITTE
18.10.2021
MOB.SST - ELESA-Horizontal toggle clamps with straight base
Elesa
13.05.2024
MFA. - ELESA-Pull clamps
Elesa
13.05.2024
MOA. - ELESA-Horizontal toggle clamps with folded base
Elesa
13.05.2024
223
Kukamet
25.10.2019
B133
Kukamet
25.10.2019
133
Kukamet
25.10.2019
MOB. - ELESA-Horizontal toggle clamps with straight base
Elesa
13.05.2024
GN 820.4 - Stainless Steel-Toggle Clamps, Type PL, Solid clamping arm, with...
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表