magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MN2H - 电磁阀
Festo
产品
阀
电动和气动驱动的方向控制阀
标准方向控制阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/el_pneu/std_dircontrol/mn2h.prj},{NB=161897 MN2H-5/2-D-01-FR-S-230A},{TNR=161897},{ST=0},{TYP=MN2H-5/2-D-01-FR-S-230A},{INFO=2010-06-30},{VERS=4.000},{B1=26.200},{B2=19.000},{D1=M 4},{NDR=4.000},{KDR=3.141},{H1=93.000},{H2=60.500},{H3=35.000},{H4=7.000},{H5=42.000},{L1=109.000},{L2=110.000},{L3=55.000},{L5=0.000},{L6=71.000},{CNSMASSEXACT=0.27000},{EOLDATE=30.06.2010}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2015年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
VSVA - 电磁阀
Festo
30.08.2023
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
宽度
[mm]
B2
宽度
[mm]
D1
螺纹
ⁿ/ₐ
H1
高度
[mm]
H2
高度
[mm]
H3
高度
[mm]
H4
高度
[mm]
H5
高度
[mm]
L1
长度
[mm]
L2
长度
[mm]
L3
长度
[mm]
L5
长度
[mm]
L6
长度
[mm]
CNSMASSEXACT
重量
[kg]
187972 MN2H-2X30-G-01
187972
MN2H-2X30-G-01
26.200
19.000
M 4
93.000
60.500
35.000
7.000
0.000
108.000
124.000
55.000
0.000
71.000
0.32000
187970 MN2H-2X3G-01
187970
MN2H-2X3G-01
26.200
19.000
M 4
93.000
60.500
35.000
7.000
0.000
108.000
124.000
55.000
0.000
71.000
0.32000
191344 MN2H-2X3G-01-110VA...
191344
MN2H-2X3G-01-110VAC
26.200
19.000
M 4
93.000
60.500
35.000
7.000
0.000
108.000
124.000
55.000
0.000
71.000
0.32000
191342 MN2H-2X3G-01-12DCA
191342
MN2H-2X3G-01-12DCA
26.200
19.000
M 4
93.000
60.500
35.000
7.000
0.000
108.000
124.000
55.000
0.000
71.000
0.32000
191346 MN2H-2X3G-01-230VA...
191346
MN2H-2X3G-01-230VAC
26.200
19.000
M 4
93.000
60.500
35.000
7.000
0.000
108.000
124.000
55.000
0.000
71.000
0.32000
187973 MN2H-2X3G-01-S
187973
MN2H-2X3G-01-S
26.200
19.000
M 4
93.000
60.500
35.000
7.000
0.000
108.000
124.000
55.000
0.000
71.000
0.32000
191345 MN2H-2X3G-01-S-110...
191345
MN2H-2X3G-01-S-110VAC
26.200
19.000
M 4
93.000
60.500
35.000
7.000
0.000
108.000
124.000
55.000
0.000
71.000
0.32000
191343 MN2H-2X3G-01-S-12D...
191343
MN2H-2X3G-01-S-12DCA
26.200
19.000
M 4
93.000
60.500
35.000
7.000
0.000
108.000
124.000
55.000
0.000
71.000
0.32000
191347 MN2H-2X3G-01-S-230...
191347
MN2H-2X3G-01-S-230VAC
26.200
19.000
M 4
93.000
60.500
35.000
7.000
0.000
108.000
124.000
55.000
0.000
71.000
0.32000
191341 MN2H-2X3G-01-S-ZSR
191341
MN2H-2X3G-01-S-ZSR
26.200
19.000
M 4
85.000
60.500
35.000
7.000
0.000
108.000
124.000
55.000
53.500
65.200
0.32000
191340 MN2H-2X3G-01-ZSR
191340
MN2H-2X3G-01-ZSR
26.200
19.000
M 4
85.000
60.500
35.000
7.000
0.000
108.000
124.000
55.000
53.500
65.200
0.32000
187976 MN2H-2X3G-02
187976
MN2H-2X3G-02
18.000
12.500
M 3
92.000
59.500
34.000
5.000
0.000
106.000
97.000
42.500
0.000
70.000
0.21000
191374 MN2H-2X3G-02-110VA...
191374
MN2H-2X3G-02-110VAC
18.000
12.500
M 3
92.000
59.500
34.000
5.000
0.000
106.000
97.000
42.500
0.000
70.000
0.21000
191372 MN2H-2X3G-02-12DCA
191372
MN2H-2X3G-02-12DCA
18.000
12.500
M 3
92.000
59.500
34.000
5.000
0.000
106.000
97.000
42.500
0.000
70.000
0.21000
191376 MN2H-2X3G-02-230VA...
191376
MN2H-2X3G-02-230VAC
18.000
12.500
M 3
92.000
59.500
34.000
5.000
0.000
106.000
97.000
42.500
0.000
70.000
0.21000
187979 MN2H-2X3G-02-S
187979
MN2H-2X3G-02-S
18.000
12.500
M 3
92.000
59.500
34.000
5.000
0.000
106.000
97.000
42.500
0.000
70.000
0.21000
191375 MN2H-2X3G-02-S-110...
191375
MN2H-2X3G-02-S-110VAC
18.000
12.500
M 3
92.000
59.500
34.000
5.000
0.000
106.000
97.000
42.500
0.000
70.000
0.21000
191373 MN2H-2X3G-02-S-12D...
191373
MN2H-2X3G-02-S-12DCA
18.000
12.500
M 3
92.000
59.500
34.000
5.000
0.000
106.000
97.000
42.500
0.000
70.000
0.21000
191377 MN2H-2X3G-02-S-230...
191377
MN2H-2X3G-02-S-230VAC
18.000
12.500
M 3
92.000
59.500
34.000
5.000
0.000
106.000
97.000
42.500
0.000
70.000
0.21000
191371 MN2H-2X3G-02-S-ZSR
191371
MN2H-2X3G-02-S-ZSR
18.000
12.500
M 3
82.000
59.500
34.000
5.000
0.000
106.000
97.000
42.500
52.500
64.200
0.21000
191370 MN2H-2X3G-02-ZSR
191370
MN2H-2X3G-02-ZSR
18.000
12.500
M 3
82.000
59.500
34.000
5.000
0.000
106.000
97.000
42.500
52.500
64.200
0.21000
187971 MN2H-2X3O-01
187971
MN2H-2X3O-01
26.200
19.000
M 4
93.000
60.500
35.000
7.000
0.000
108.000
124.000
55.000
0.000
71.000
0.32000
191352 MN2H-2X3O-01-110VA...
191352
MN2H-2X3O-01-110VAC
26.200
19.000
M 4
93.000
60.500
35.000
7.000
0.000
108.000
124.000
55.000
0.000
71.000
0.32000
191350 MN2H-2X3O-01-12DCA
191350
MN2H-2X3O-01-12DCA
26.200
19.000
M 4
93.000
60.500
35.000
7.000
0.000
108.000
124.000
55.000
0.000
71.000
0.32000
191354 MN2H-2X3O-01-230VA...
191354
MN2H-2X3O-01-230VAC
26.200
19.000
M 4
93.000
60.500
35.000
7.000
0.000
108.000
124.000
55.000
0.000
71.000
0.32000
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表