您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MK - Slip-Fit Buttons - Counter Bore Relief
Moeller Precision Tool
Buttons
Slip Fit
Powered by
CAD模型選擇
{moellerprecision/buttons/slip_fit/mk_.prj},{NB=MKC 25 25 STD 9.40},{TYPE=C},{D=25},{B=STD},{P=9.40},{PMAX=16.00},{W=0.00},{WMIN=4.80},{GMAX=16.00},{R=0.00},{L=25},{MAT=Steel: A2, HRC 58-60},{LD1=},{FP1=0.00},{DGD1=0},{F1=0.00},{U1=0.00},{LD2=},{FP2=0.00},{DGD2=0},{F2=0.00},{U2=0.00},{LD3=},{FP3=0.00},{DGD3=0},{F3=0.00},{U3=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
D
D Body Dia.
[mm]
G
[mm]
RD
R Relief Dia.
[mm]
MAT
Material
ⁿ/ₐ
PT
Point Tolerance
ⁿ/ₐ
MKC 13 25 STD 1.80
MKC 13 25 STD 1.80
13
0.00
5.20
Steel: A2, HRC 58-60
+.01/-.00 (P to D .01) (S...
MKC 16 25 STD 5.00
MKC 16 25 STD 5.00
16
0.00
7.20
Steel: A2, HRC 58-60
+.01/-.00 (P to D .01) (S...
MKC 20 25 STD 5.40
MKC 20 25 STD 5.40
20
0.00
9.10
Steel: A2, HRC 58-60
+.01/-.00 (P to D .01) (S...
MKC 25 25 STD 9.40
MKC 25 25 STD 9.40
25
0.00
13.90
Steel: A2, HRC 58-60
+.01/-.00 (P to D .01) (S...
MKC 32 25 STD 13.00
MKC 32 25 STD 13.00
32
0.00
17.50
Steel: A2, HRC 58-60
+.01/-.00 (P to D .01) (S...
MKC 40 25 STD 15.80
MKC 40 25 STD 15.80
40
0.00
22.20
Steel: A2, HRC 58-60
+.01/-.00 (P to D .01) (S...
MKC 50 32 STD 20.00
MKC 50 32 STD 20.00
50
0.00
27.00
Steel: A2, HRC 58-60
+.01/-.00 (P to D .01) (S...
MKC 56 32 STD 25.00
MKC 56 32 STD 25.00
56
0.00
36.00
Steel: A2, HRC 58-60
+.01/-.00 (P to D .01) (S...
MKC 63 32 STD 28.00
MKC 63 32 STD 28.00
63
0.00
41.00
Steel: A2, HRC 58-60
+.01/-.00 (P to D .01) (S...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MD_ - Press Fit Buttons - Counter Bore Relief
Moeller Precision Tool
04.05.2022
MU_ - Press Fit Buttons - Ultra Life / Taper Relief
Moeller Precision Tool
04.05.2022
MTX - Shoulder Style & Light Duty Ball Lock Retainers - Round Type
Moeller Precision Tool
04.05.2022
MTU - Standard Style Retainer - Heavy Duty Ball Lock - Blank Type
Moeller Precision Tool
04.05.2022
MTT - Standard Style Retainer - Heavy Duty Ball Lock - Round Type
Moeller Precision Tool
04.05.2022
MAR - Special Tooling - Relocation Bushings
Moeller Precision Tool
04.05.2022
MU_EXT - Press Fit Buttons - Ultra Life / Taper Relief, Extended Range
Moeller Precision Tool
04.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表