目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
MINI BALL VALVE - JIS
SEKISUI
Manual Operation Valve
MINI BALL VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/mini_ball_valve/mini_ball_valve_jis.prj},{NB=MV6NN(NN)},{STD=JIS},{VERS=1},{A=6},{AX=6},{B=1/8},{SD=0},{D=23},{SH=35},{DO=0},{C=40},{TH=-},{SLT=0.0},{D1=0.00},{T=-},{SL=0.0},{LP=N},{RP=N},{MS=},{MSX='','EPDM','V','FKM'},{LPX='N','Male thread 3/8','O','Male thread 1/4','M','Male thread 1/2','F','Female thread 3/8','G','Female thread 1/4','S','Straight','H','Hose'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
D
Ø
[mm]
H
[mm]
SH
h
[mm]
DO
[mm]
C
[mm]
TH
Thread
ⁿ/ₐ
SLT
[mm]
D1
Ød1
[mm]
T
1/T
ⁿ/ₐ
SL
[mm]
MV6NN
MV6NN
JIS
6
1/8
0
66.0
23
46
35
0
40
-
0.0
0.00
-
0.0
MV13S
MV13S
JIS
13
3/8
13
67.0
0
42
42
35
60
-
0.0
18.25
1/33
16.5
MV15S
MV15S
JIS
15
1/2
13
67.0
0
42
42
35
60
Rc 1/2
16.0
22.25
1/33
16.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CHECK VALVE SWING TYPE-JIS
SEKISUI
24.09.2019
CHECK VALVE SWING TYPE-ANSI
SEKISUI
24.09.2019
CHECK VALVE BALL TYPE (Socket)-JIS
SEKISUI
09.02.2021
YP BALL VALVE (Flnage)-JIS
SEKISUI
09.02.2021
BALL VALVE (Thread)-JIS
SEKISUI
09.02.2021
COMPACT BALL VALVE (TS)-JIS
SEKISUI
09.02.2021
CHECK VALVE BALL TYPE (Thread)-JIS
SEKISUI
09.02.2021
BH, with hose fitting type
ASOH
17.02.2017
MOUNT BALL VALVE (PE Spigot)-JIS
SEKISUI
24.09.2019
PRESSURE REGULATION VALVE (Flange) - JIS
SEKISUI
09.02.2021
LQ1P - Panel Mount Union
SMC Corporation
29.05.2024
LQ1H-F - Male Connector
SMC Corporation
29.05.2024
BALL VALVE (TS)-DIN/ISO
SEKISUI
09.02.2021
LOCK BALL VALVE (TS)-JIS
SEKISUI
09.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表