Micro Card Edge 40pin S4 SMT box
HARTING
PCB connectors
Micro Card Edge Connector
Powered by
CAD模型選擇
{harting_qs/9/51/11710.prj},{NB=15010404601040},{MANUID=15010404601040},{AAB674=1.600},{AAF726=1.900},{AAP662=2},{AAT080=40},{AAZ328=0.800},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=2800},{QUANTITYINT=2800},{CTN=85366990},{PREVIEW=../../_pool_/89/5d/e015010404601040.tif__web.png},{DESCSHORT=Connectors, Connector, Reflow soldering termination (SMT), Rated current: 1.9 A, Contacts: 40},{DESCLONG=Connectors, Connector, Reflow soldering termination (SMT), Rated current: 1.9 A, Contacts: 40, Copper alloy, Au over Pd/Ni, Mating side, Sn/Ni, Termination side, Liquid crystal polymer (LCP), Black},{MANUTYPEDESC=Micro Card Edge 40pin S4 SMT box},{SUPPLIERALTNO=15 01 040 4601 040},{MANUNAME=HARTING},{DELTIME=56}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB674
Suitable for printed-circuit board thickness
[mm]
AAC194
Type of packaging
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAP662
Number of rows
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ328
Grid dimensions 2
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 15010404601040
15010404601040
Connectors, Connector, Re...
Connectors, Connector, Re...
Micro Card Edge 40pin S4 ...
15 01 040 4601 040
HARTING
56
1.600
Castor
Nickel/gold, Mating side,...
Other copper alloys
1.900
2
40
Connectors, Connector, Re...
Micro Card Edge 40pin S4 ...
0.800
Reflow soldering terminat...
-55
125
Gold (au), Mating side, T...
0
V0
Liquid crystal polymer
2800
2800
85366990
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NECB-S - plug
Festo
06.06.2024
Ribbon Cable Connectors
TE Connectivity
10.12.2019
Micro Card Edge 40pin S4 SMT reel
HARTING
01.09.2021
har-modular coding pin T with nut
HARTING
01.09.2021
AMF251T - 2.54 mm Pin Header
FPIC
11.01.2024
172050
Molex
08.04.2022
PEC - .100" Power Edge Card Connector
Samtec
12.08.2019
45911
Molex
08.04.2022
45912
Molex
08.04.2022
har-flexicon 3,50 TTSH-6 BK
HARTING
01.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表