您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
MHR2 - Rotary Actuated Air Gripper/2-Finger Type
SMC
bp3_air_gripper
MHR2 Rotary Actuated Air Gripper/2-Finger Type
Powered by
CAD模型選擇
{smc/bp3_air_gripper/mhr2/mhr2_asmtab.prj},{NB=MHR2-15R(14_0)},{MAGNET=},{FINGER=2},{SIZE=15},{PORT=R},{POS=14},{AUTOSWITCH=},{LEAD=},{NUMBER=},{CLEAN=},{THREAD=0},{MINPOS=14},{MAXPOS=22},{PPATH=assembly/mhr2_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
FINGER
Number of fingers
ⁿ/ₐ
SIZE
Nominal size
[mm]
MHR2-10R
2
10
MHR2-15R
2
15
MHR2-20R
2
20
MHR2-30R
2
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MHW2 - 180 deg Angular Style Air Gripper (Rack & Pinion Style)
SMC
28.09.2023
MRHQ - Rotary Gripper
SMC
28.09.2023
MHS2 - Parallel Style Air Gripper/2-Finger Type
SMC
28.09.2023
MHS3 - Parallel Style Air Gripper/3-Finger Type
SMC
28.09.2023
MHSH3 - Parallel Style Air Gripper 3-Finger Type/Through-hole Type
SMC
28.09.2023
MHR3 - Rotary Actuated Air Gripper/3-Finger Type
SMC
28.09.2023
MHC2 - Angular Style Air Gripper Standard Type
SMC
28.09.2023
CRA1/CDRA1-Z - Rotary Actuator/Rack And Pinion Style
SMC
28.09.2023
MHSL3 - Parallel Style Air Gripper/3-Finger Type
SMC
28.09.2023
MHC2-6 - Angular Style Air Gripper
SMC
28.09.2023
CRB2/CDRB2-Z - Rotary Actuator/Vane Type
SMC
28.09.2023
MHCA2-6 - Angular Style Air Gripper
SMC
28.09.2023
XT661-xE-X322 - Non-contact Gripper / Bernoulli Type
SMC
28.09.2023
MHL2 - Parallel Style Air Gripper Wide Type
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表