MFNW, MFNW-S, MFNW-DS - Standard Flanged Oil Free Bushings -Standard Built-in Copper Alloy Bushings Double Compact Flange-
Misumi
FA工厂自动化
05_无油衬套
Powered by
CAD模型選擇
{misumi/metric/05_oil_free_bushings/mfnw.prj},{NB=MFNW16},{SEAL=},{MATH=1018 Carbon Steel},{ST=Electroless Nickel Plating},{MATB=High Tensile Brass Alloy},{DD=16},{DDTOL=+0.034/0},{D=28},{DTOL=0/-0.021},{LA1=67},{LA=75},{L1=10},{S=30},{H=48},{T=6},{DD1=4.5},{DD2=7.5},{TT=4.1},{PCD=38},{F=22},{A=31}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
型号
ⁿ/ₐ
MATH
固定座材质
ⁿ/ₐ
ST
固定座表面处理
ⁿ/ₐ
MATB
衬套材质
ⁿ/ₐ
DD
d
[mm]
DDTOL
d容差
[mm]
D
[mm]
DTOL
D容差
[mm]
L
L 双衬型
[mm]
L1
[mm]
S
[mm]
H
[mm]
T
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
TT
t
[mm]
PCD
P.C.D.
[mm]
F
[mm]
A
[mm]
MFNW6
MFNW6
SS400
无电解镀镍
High Tensile Brass Alloy
6
+0.022/0
12
0/-0.018
37
5
15
28
5
3.5
6.0
3.1
20
0
20
MFNW8
MFNW8
SS400
无电解镀镍
High Tensile Brass Alloy
8
+0.028/0
15
0/-0.018
47
5
20
32
5
3.5
6.0
3.1
24
0
24
MFNW10
MFNW10
SS400
无电解镀镍
High Tensile Brass Alloy
10
+0.028/0
19
0/-0.021
57
5
25
40
6
4.5
7.5
4.1
29
0
29
MFNW12
MFNW12
SS400
无电解镀镍
High Tensile Brass Alloy
12
+0.034/0
21
0/-0.021
57
10
25
42
6
4.5
7.5
4.1
32
0
32
MFNW13
MFNW13
SS400
无电解镀镍
High Tensile Brass Alloy
13
+0.034/0
23
0/-0.021
57
10
25
43
6
4.5
7.5
4.1
33
0
33
MFNW16
MFNW16
SS400
无电解镀镍
High Tensile Brass Alloy
16
+0.034/0
28
0/-0.021
67
10
30
48
6
4.5
7.5
4.1
38
22
31
MFNW20
MFNW20
SS400
无电解镀镍
High Tensile Brass Alloy
20
+0.041/0
32
0/-0.025
77
10
35
54
8
5.5
9.0
5.1
43
24
36
MFNW25
MFNW25
SS400
无电解镀镍
High Tensile Brass Alloy
25
+0.041/0
40
0/-0.025
108
10
50
62
8
5.5
9.0
5.1
51
32
40
MFNW30
MFNW30
SS400
无电解镀镍
High Tensile Brass Alloy
30
+0.041/0
45
0/-0.025
128
10
60
74
10
6.6
11.0
6.1
60
35
49
MFNW35
MFNW35
SS400
无电解镀镍
High Tensile Brass Alloy
35
+0.050/0
52
0/-0.030
128
15
60
82
10
6.6
11.0
6.1
67
42
54
MFNW40
MFNW40
SS400
无电解镀镍
High Tensile Brass Alloy
40
+0.050/0
60
0/-0.030
150
15
70
96
13
9.0
14.0
8.1
78
48
62
MFNW50
MFNW50
SS400
无电解镀镍
High Tensile Brass Alloy
50
+0.050/0
80
0/-0.030
170
15
80
116
13
9.0
14.0
8.1
98
68
72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CB - 内六角螺栓
Misumi
30.06.2021
WSSB, WSSM, WSSS,WSSA,WSSAB - 金属垫圈 -普通级 T尺寸选择型-
Misumi
07.06.2021
ATP__XL025, ATP__XL031, ATP__ XL037, ATP__XL050, BTP__XL025, BTP__XL031, BT...
Misumi
06.01.2023
CBSS, CBSM, CBSA, CBSR, CBSTS - 超短头内六角螺栓
Misumi
29.05.2023
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
HTPA__S5M100, HTPA__S5M150, HTPA__S5M200, HTPA__S5M250, HTPB__S5M100, HTPB_...
Misumi
13.01.2023
NEFS6-3030, NEFSB6-3030, NEFSY6-3030, EFS6-3030, EFSB6-3030, HFS6-3030, HFS...
Misumi
31.05.2024
CBS, CBSST - 短头内六角螺栓
Misumi
22.04.2022
NLSBG, LSBG, PLSBG, BLSBG, SLSBG, ALSBG, ABLSBG - 六角支柱 - 单侧外螺纹单侧内螺纹 - - L尺寸...
Misumi
29.05.2023
LBNR, LBNL, SLBNR, SLBNL, KNTR, KNTL, SKNTR - 螺帽
Misumi
30.06.2021
NFS5-2020, NFSB5-2020, HFS5-2020, HFSB5-2020, CAF5-2020, HFSY5-2020, NFSF5-...
Misumi
08.05.2023
WY, WR, WF, WL, WT, WM, WH, WB - 压缩弹簧
Misumi
30.06.2021
CB - 内六角螺栓
Misumi
30.06.2021
LSBWRK, PLSBWRK, SLSBWRK - 六角支柱 - 单侧外螺纹单侧内螺纹 - - L尺寸固定 -
Misumi
29.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表