您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Helix Linear
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Helix Linear
Metric Threaded Axial Anti-Backlash - Metric Threaded Axial Anti-Backlash Nut
Helix Linear
Lead Screws
Anti-Backlash Nuts
AAB Metric
Powered by
CAD模型選擇
{helixlinear/leadscrews/anti_backlash_nuts/aab_metric/itaab_m_asmtab.prj},{NB=ATA042236LS},{DIA=11},{DIACODE=042},{LEAD=236},{LCD=200},{LCS=700},{NW=0.75},{TD=L},{MATERIAL=S},{PPATH=parts/itaab_parts/itaab_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part No.
ⁿ/ₐ
DIA
Diameter
[mm]
DIACODE
Diameter Code
ⁿ/ₐ
T
Torque
[in-lb]
LC
Lead Code
ⁿ/ₐ
PITCH
Pitch
[mm]
S
Starts
ⁿ/ₐ
E
Efficiency
[%]
A
A Root Diameter
[mm]
B
B Outside Diameter
[mm]
LCD
Load Capacity Dynamic
[lb]
LCS
Load Capacity Static
[lb]
NW
Nut Weight
[oz]
W
Weight Per Foot
[oz]
ATA008012LS
ATA008012LS
2
008
0.007
012
0.30
1
20-32
1.80
2.08
45
225
0.06
0.8
ATA016012LS
ATA016012LS
4
016
0.012
012
0.30
1
12-20
3.45
3.89
45
225
0.06
0.8
ATA020196LS
ATA020196LS
5
020
0.045
196
1.25
4
63-78
3.60
5.39
60
300
0.10
1.4
ATA024787LS
ATA024787LS
6
024
0.163
787
1.25
16
69-86
5.00
6.00
110
550
0.22
2.1
ATA032059LS
ATA032059LS
8
032
0.042
059
1.50
1
51-68
5.50
7.90
122
610
0.35
3.1
ATA039059LS
ATA039059LS
10
039
0.043
059
1.50
1
39-49
7.92
10.00
200
700
0.35
5.4
ATA042236LS
ATA042236LS
11
042
0.044
236
3.00
2
63-79
9.00
11.00
200
700
0.75
6.5
ATA047118LS
ATA047118LS
12
047
0.044
118
3.00
1
38-48
7.69
12.00
245
1225
0.75
6.5
ATA055157LS
ATA055157LS
14
055
0.080
157
4.00
1
56-70
9.80
14.00
325
1625
1.35
9.4
ATA063157LS
ATA063157LS
16
063
0.061
157
4.00
1
37-46
10.90
16.00
360
1775
1.35
12.1
ATA071629LS
ATA071629LS
18
071
0.145
629
4.00
4
62-77
14.30
18.00
400
2000
1.35
17.4
ATA079157LS
ATA079157LS
20
079
0.070
157
4.00
1
32-40
14.90
20.00
480
2400
2.50
20.2
ATA087787LS
ATA087787LS
22
087
0.179
787
4.00
5
62-78
18.30
22.00
530
2650
2.50
26.9
ATA094M30LS
ATA094M30LS
24
094
0.254
M30
3.00
10
66-82
20.00
23.00
660
3300
2.00
30.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MLSA - Miniature Lead Screw Assemblies - Lead Screws and ACME Screws
Helix Linear
16.01.2023
Anti-Backlash Flanged Nut - Metric Flanged Axial Anti-Backlash Nut
Helix Linear
08.02.2021
Threaded Standard Nut Metric - Metric Threaded Standard Nut
Helix Linear
08.02.2021
Torsional Anti-backlash Nuts with Flange Mount - Inch - Inch Torsional Anti...
Helix Linear
08.02.2021
Profile Rail Linear Actuators - Lead Screw Linear Actuators
Helix Linear
30.01.2023
Standard Flanged Nut Metric - Metric Standard Flanged Nut
Helix Linear
08.02.2021
HU-top - HECO-UNIX-top, floorboard screw, raised countersunk head with mill...
HECO-Schrauben
14.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表