MD801-007-16M13-2PD
Bel Fuse
Cinch Connectivity Solutions
Cinch Mil/Aero Circulars
MD801-007-16M13-2PD
Powered by
CAD模型選擇
{belfuse/cinch_connectivity_solutions/cinch_mil_aero_circulars/md801_007_16m13_2pd/md801_007_16m13_2pd.prj},{NB=MD801-007-16M13-2PD},{PN=MD801-007-16M13-2PD},{DESC=MD801 Plug with Banding Platform, Insert Arrangment - 13-2, Anti-Decoupling Spring, Shell Size 13, Aluminum shell material, Electroless Nickel (RoHS) shell finish, 2 contacts, Contact size no.12, Crimp, Pin, Contact supplied - Yes},{CT=Plug},{IA=13-2},{ST=W/ Banding Platform},{SSTYLE=Anti-Decoupling Spring},{SSIZE=13},{SM=Aluminum},{SF=Electroless Nickel (RoHS)},{CONTACTS=2},{CSIZE=no.12},{CSTYLE=Crimp},{CP=Pin},{CSUPP=Yes},{DEFAULTSORTATTR=147}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CT
Connector Type
ⁿ/ₐ
IA
Insert Arrangment
ⁿ/ₐ
ST
Series Type
ⁿ/ₐ
SSTYLE
Shell Style
ⁿ/ₐ
SSIZE
Shell Size
ⁿ/ₐ
SM
Shell Material
ⁿ/ₐ
SF
Shell Finish
ⁿ/ₐ
CONTACTS
Contacts
ⁿ/ₐ
CSIZE
Contact Size
ⁿ/ₐ
CSTYLE
Contact Style
ⁿ/ₐ
CP
Contact Type
ⁿ/ₐ
CSUPP
Contact Supplied
ⁿ/ₐ
MD801-007-16M13-2PD
MD801-007-16M13-2PD
MD801 Plug with Banding P...
Plug
13-2
W/ Banding Platform
Anti-Decoupling Spring
13
Aluminum
Electroless Nickel (RoHS)
2
no.12
Crimp
Pin
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表