目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
MC-SCL Type - Socket
NITTO KOHKI
Cupla
For Low Pressure Air (One-way shut-off)
Micro CUPLA with Tube Fitting, Body Material Brass
With Tube Fitter / L-shaped
Powered by
CAD模型選擇
{nitto/cupla/low_pressure_air/micro_cupla_tube_brass/tube_fitter_l_shaped/scl_type_socket.prj},{NB=CCB11156-10_MC-04SCL_BRASS_NBR_c},{ASSYNO=CB11156},{MODEL=MC-04SCL},{S=4 mm OD},{MT=BRASS},{M=16},{L=(30.8)},{L1=30.8},{E=(25.8)},{E1=25.8},{D=9.5},{C=(10)},{C1=10.0},{T=8.0},{SM=NBR},{CP=MC-04PCL},{SECTION=C},{FIG=1},{REV=0},{MNO=MC-04SCL BRASS NBR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application (Tube)
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
E
[mm]
D
ΦD
[mm]
C
[mm]
T
ΦT
[mm]
SM
Seal material
ⁿ/ₐ
MC-04SCL BRASS NBR
MC-04SCL BRASS NBR
CB11156
4 mm OD
BRASS
16
(30.8)
(25.8)
9.5
(10)
8.0
NBR
MC-06SCL BRASS NBR
MC-06SCL BRASS NBR
CB12221
6 mm OD
BRASS
19
(31.8)
(26.3)
9.5
(12.5)
9.8
NBR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表