目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
MC-SCB Type - With Tube Fitter / For panel mounting
NITTO KOHKI
Cupla
For Low Pressure Air (One-way shut-off)
Micro CUPLA with Tube Fitting, Body Material Brass
Powered by
CAD模型選擇
{nitto/cupla/low_pressure_air/micro_cupla_tube_brass/scb_type_socket.prj},{NB=CCB12227-00_MC-04SCB_BRASS_NBR_c},{ASSYNO=CB12227},{MODEL=MC-04SCB},{S=4 mm OD},{MT=BRASS},{M=15.0},{L=(34)},{L1=34},{D=9.5},{E=16},{HS=Hex.13},{H=Hex.13},{T=3.5 or less},{J=10.5 +0.3 0},{SM=NBR},{CP=},{SECTION=C},{FIG=0},{REV=0},{MNO=MC-04SCB BRASS NBR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application (Tube)
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
D
ΦD
[mm]
E
ΦE
[mm]
HS
Hs (WAF)
ⁿ/ₐ
H
H (WAF)
ⁿ/ₐ
T
[mm]
J
ΦJ
[mm]
SM
Seal material
ⁿ/ₐ
MC-04SCB BRASS NBR
MC-04SCB BRASS NBR
CB12227
4 mm OD
BRASS
15.0
(34)
9.5
16
Hex.13
Hex.13
3.5 or less
10.5 +0.3 0
NBR
MC-06SCB BRASS NBR
MC-06SCB BRASS NBR
CB12229
6 mm OD
BRASS
18.5
(36)
9.5
18
Hex.15
Hex.15
3.5 or less
12.5 +0.3 0
NBR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表