Male hinge model, »CB« type
Riegler
AirSentials
Cylinders and control valves
Pneumatic cylinders
Short-stroke cylinders
Fixing parts and accessories for short-stroke cylinders, »ACQ« and »ASQ« series
Powered by
CAD模型選擇
{riegler/airsentials/04-zylinder-und-steuerventile/pneumatikzylinder/kurzhubzylinder/zub_befestteile_fuer_kurzhubzyl/acq_cb.prj},{NB=437.524},{ARTNU=437.524},{KOLBEN=32},{TYPE=F-ACQ32CB},{BORE=32},{MT=CB Type},{CY=42.4},{F=42.4},{B=2.0},{AA=36.2},{CC=8.0},{A=40.0},{C=33.0},{CD=10.0},{CU=30.0},{CW=20.0},{CX=18.3},{CZ=35.8},{E=45.5},{M=34.0},{N=6.5},{MM=Stahlguss}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNU
Art. No.
ⁿ/ₐ
KOLBEN
Piston-Ø
[mm]
AA
[mm]
CC
[mm]
A
[mm]
C
[mm]
CD
Radius of Pin
[mm]
CU
Height
[mm]
CW
Distance of Pin
[mm]
CX
[mm]
CZ
[mm]
E
Width of Flange
[mm]
M
Distance of Holes
[mm]
N
Radius of Holes
[mm]
MM
Material
ⁿ/ₐ
437.520
437.520
12
10.2
3.0
31.5
28.0
5.0
20.0
14.0
5.3
9.8
25.0
15.5
4.5
Aluminiumlegierung-legier...
437.521
437.521
16
12.2
3.0
34.0
30.5
5.0
21.0
15.0
6.8
11.8
29.0
20.0
4.5
Aluminiumlegierung-legier...
437.522
437.522
20
16.2
6.0
36.0
31.5
8.0
27.0
18.0
8.3
15.8
36.0
25.5
6.5
Aluminiumlegierung-legier...
437.523
437.523
25
20.2
8.0
37.5
32.5
10.0
30.0
20.0
10.3
19.8
40.0
28.0
6.5
Aluminiumlegierung-legier...
437.524
437.524
32
36.2
8.0
40.0
33.0
10.0
30.0
20.0
18.3
35.8
45.5
34.0
6.5
Stahlguss
437.525
437.525
40
36.2
8.0
46.5
39.5
10.0
32.0
22.0
18.3
35.8
53.5
40.0
6.5
Stahlguss
437.526
437.526
50
44.2
12.0
48.5
40.5
14.0
42.0
28.0
22.3
43.8
64.5
50.0
8.5
Stahlguss
437.527
437.527
63
44.2
12.0
54.0
46.0
14.0
44.0
30.0
22.3
43.8
77.5
60.0
10.5
Stahlguss
437.528
437.528
80
56.2
15.0
63.5
53.5
18.0
56.0
38.0
28.3
55.8
98.5
77.0
12.5
Stahlguss
437.529
437.529
100
64.2
19.0
75.0
63.0
22.0
67.0
45.0
32.3
63.8
117.5
94.0
12.5
Stahlguss
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表