Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-TMK-ST - Locking Assemblies TMK, Steel with corrosion protection
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies TMK
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsatz_tmk/spannsatz_tmk_stbe.prj},{NB=61558218},{ARTNR=61558218},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Stahl, korrosionsschutz-beschichtet (Innenbuchse und Mutter vernickelt, Außenbuchse verzinkt)},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{AUSF=B},{D=18},{D1=30},{L=36},{L1=17},{B=10},{T=223},{FAX=24.8},{PW=224},{PN=155},{SW=36},{TA=160},{GEW=176},{PPATH=spannsatz_tmk_st_u_stbe_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
d
[mm]
D1
D
[mm]
L
[mm]
L1
[mm]
B
B* - Slim open-end wrench required
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SW
SW* - Slim open-end wrench required.
[mm]
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
61558205
61558205
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
5
12
19
9
6
10
4.0
264
119
14
10
16
84879059
61558206
61558206
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
6
12
19
9
6
12
4.0
220
119
14
10
15
84879059
61558207
61558207
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
7
14
22
11
6
20
5.8
205
121
16
17
23
84879059
61558208
61558208
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
8
14
22
11
6
23
5.8
180
121
16
17
21
84879059
61558209
61558209
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
9
18
24
12
7
43
9.7
246
144
22
35
47
84879059
61558210
61558210
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
10
18
24
12
7
48
9.7
221
144
22
35
44
84879059
61558211
61558211
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
11
20
24
12
7
59
10.8
225
145
22
44
47
84879059
61558212
61558212
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
12
20
24
12
7
65
10.8
207
145
22
44
44
84879059
61558214
61558214
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
14
24
28
15
7
93
13.3
179
118
27
65
76
84879059
61558215
61558215
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
15
24
28
15
7
99
13.3
164
118
27
65
72
84879059
61558216
61558216
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
16
24
28
15
7
106
13.3
156
118
27
65
67
84879059
61558217
61558217
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
17
26
34
16
10
163
19.2
187
148
32
110
122
84879059
61558218
61558218
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
18
30
36
17
10
223
24.8
224
155
36
160
176
84879059
61558219
61558219
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
19
30
36
17
10
235
24.8
213
155
36
160
169
84879059
61558220
61558220
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
20
30
36
17
10
248
24.9
202
155
36
160
162
84879059
61558222
61558222
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
22
38
41
20
10
349
31.7
197
134
46
250
338
84879059
61558224
61558224
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
24
38
41
20
10
381
31.7
181
134
46
250
315
84879059
61558225
61558225
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
25
38
41
20
10
397
31.7
174
134
46
250
304
84879059
61558228
61558228
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
28
42
44
23
10
565
40.3
174
134
50
355
370
84879059
61558230
61558230
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
30
42
44
23
10
605
40.3
163
134
50
355
345
84879059
61558232
61558232
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
32
50
51
28
10
764
47.7
166
112
55
490
552
84879059
61558235
61558235
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
35
50
51
28
10
836
47.7
152
112
55
490
495
84879059
61558238
61558238
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
38
58
58
32
10
1140
60.2
155
116
65
700
851
84879059
61558240
61558240
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
40
58
58
32
10
1200
60.2
147
116
65
700
801
84879059
61558242
61558242
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
42
60
63
37
11
1250
59.6
120
94
65
740
841
84879059
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MAE-SPS-TOK-ST - Locking Assemblies TOK, Steel with corrosion protection
MÄDLER
10.04.2024
EH 25050. - Tapered Shaft Hubs with lock nut
Halder
22.12.2022
MAE-SPS-TOK-STBL - Locking Assemblies TOK, Steel blanc
MÄDLER
10.04.2024
MAE-SPS-TT-3-16 - Locking Assemblies TT 3-16 mm, Steel
MÄDLER
10.04.2024
MAE-SPS-ST-K - Locking Assemblies (Rigid Couplings) ST-K, Steel
MÄDLER
10.04.2024
MAE-K-FLL-SSUCF-RF - Ball Flange Bearings SSUCF, Stainless steel
MÄDLER
26.04.2024
MAE-SPS-BAR-ST - Locking Assemblies BAR
MÄDLER
10.04.2024
MAE-SPS-SIG - Locking Assemblies SIG, Stainless
MÄDLER
10.04.2024
MAE-SPS-COM-R - Locking Assemblies COM-R, Steel
MÄDLER
10.04.2024
MAE-SPS-SSG - Locking Assemblies SSG, Steel
MÄDLER
10.04.2024
MAE-GESCHL-KLR-GR - Shaft Collars, Clamp Collars, Single-Split - Type GR, S...
MÄDLER
10.04.2024
DIN 1850-V-SINT - Flange Bushes Version V Similar to DIN 1850
MÄDLER
26.04.2024
ZRR-T5-BR25-AL - T Pulleys, Pitch 5 mm Made from Aluminium, Timing Belt Wid...
MÄDLER
26.04.2024
MAE-SPS-TT-17-35 - Locking Assemblies TT 17-35 mm, Steel
MÄDLER
10.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성