Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPE-BOOMERANG - Tensioning elements "Boomerang
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Sprocket Sets and Sprocket Sets with Chain Tensioners
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/kettenradsaetze_u_kettenradsaetze_m_spannelement/spe_boomerang.prj},{NB=14080209},{ARTNR=14080209},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Gehäuse: Sinterstahl, Hebelarm: Stahl St52, Schraube/Federring: Stahl verzinkt},{GR=2},{FN=175},{FH=220},{SN=50},{SH=40},{D=58},{E=78},{TOL= -0.5 / +1.5},{G=6},{H=M10},{J1=100},{J2=80},{K=30},{L=115},{M=30},{N=35},{O=10.5},{P=8.5},{Q=25.3},{T=10.5},{MA=49},{GEW=0.75},{HH=10},{LL=130},{R1=4},{TN=federelement_spe_boom_M10-209},{SW=16},{KK=6.4},{DW=14.6},{DWH=0.6},{SL=35},{SID=10.7},{SAD=18.1},{HS=2.2},{BSS=0.65},{EDF=38},{TED=1.5},{R2=5},{VK=18},{R3=3},{LF=68.0},{R4=3.0},{R5=1.5},{R6=25},{R7=4},{PPATH=spannelement_se-b_sbl.prj},{CTN=84879090},{DIST=8.467}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
GR
Size
ⁿ/ₐ
FN
F max. - normal
[N]
FH
F max. - hard
[N]
SN
s max. - nornal
[mm]
SH
s max. - hard
[mm]
D
[mm]
E
[mm]
TOL
Tolerance to E
[mm]
G
[mm]
H
[mm]
J1
[mm]
J2
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
T
[mm]
MA
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
14080209
14080209
Multimaterialprodukt
Housing: sintered steel, ...
2
175
220
50
40
58
78
-0.5 / +1.5
6
M10
100
80
30
115
30
35
10.5
8.5
25.3
10.5
49
0.75
84879090
14080309
14080309
Multimaterialprodukt
Housing: sintered steel, ...
3
405
506
65
50
78
108
-0.5 / +2
8
M12
130
100
50
155
40
52
15.0
10.5
34.3
12.5
86
2.10
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성