Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-PRS-AA-50MM/53MM/63MM/65MM - Hollow Worms, Precision Worm Gear Sets, Right Hand (Worm Gears and Hollow Worms), Center Distance 50mm, 53mm, 63mm and 65mm
MÄDLER
Drive Element
Worm Gears and Worms
Precision Worm-Gear Sets
Powered by
CAD모델 선택
{maedler/antriebselemente/schneckenraeder_schneckenwellen/praezisions_schneckenradsaetze/prs_a-50_53_63_u_65.prj},{NB=32312800},{ARTNR=32312800},{ARTNR1=32302800 a=53mm},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl 11SMnPb37 (1.0715), rissgeprüft, einsatzgehärtet HV620-700, geschliffen},{AUSF=Hohlschnecke},{A=53mm},{US=28 : 1},{M=2.50},{GZ=1},{EGW=15°},{SW=3° 59'},{SR=rechts},{DAS=41.00},{MD=a=53mm/87Nm},{WG=0.44},{L=40},{B=15},{B6=17.3},{B7=5},{GEW=250},{AA=53},{DA=77.5},{DM2=0.000},{Z=0},{B1=0.000},{ND=0.000},{B2=53.000},{V=0.000},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
ARTNR1
Product No. - matching Worm Gear
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
A
Centre Distance
ⁿ/ₐ
US
Transmission
ⁿ/ₐ
M
Module
ⁿ/ₐ
GZ
No. of Threads
ⁿ/ₐ
EGW
Pressure Angle
[Grad]
SW
Lead Angle
[Grad]
SR
Direction of Lead
ⁿ/ₐ
DAS
Outer-Ø worm da
[mm]
MD
maximum Torque at 2800 1/min
[Nm]
WG
ƞ* - Efficiency / see catalogue page
[%]
L
Length Worm
[mm]
B
Bore Worm - H6
[mm]
B6
Measure Bore + Groove Depth +0.1
[mm]
B7
Keyway width P9
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
32310400
32310400
33000400 a=50mm / 3230040...
Steel
Steel 11SMnPb37 (1.0715),...
Hollow Worms
50mm, 53mm, 63mm und 65mm
4.25 : 1, 4.75 : 1, 6 : ...
3.50
4
15°
25° 51'
right
39.10
a=50mm/34Nm, a=53mm/45Nm,...
0.80
40
15
17.3
5
200
84839089
32310600
32310600
33000600 a=50mm / 3230060...
Steel
Steel 11SMnPb37 (1.0715),...
Hollow Worms
50mm und 53mm
6 : 1 und 6,67 : 1
3.50
3
15°
19° 17'
right
38.80
a=50mm/52Nm, a=53mm/67Nm
0.77
40
15
17.3
5
180
84839089
32310900
32310900
33000800 a=50mm / 3230090...
Steel
Steel 11SMnPb37 (1.0715),...
Hollow Worms
50mm, 53mm, 63mm und 65mm
8.66 : 1, 9,67 : 1, 12 :...
2.50
3
15°
13° 52'
right
36.29
a=50mm/64Nm, a=53mm/77Nm,...
0.72
40
15
17.3
5
176
84839089
32311300
32311300
33001200 a=50mm / 3230130...
Steel
Steel 11SMnPb37 (1.0715),...
Hollow Worms
50mm und 53mm
12 : 1 und 13,5 : 1
2.75
2
15°
10° 23'
right
36.00
a=50mm/66Nm, a=53mm/80Nm
0.66
40
15
17.3
5
156
84839089
32311500
32311500
33001400 a=50mm / 3230150...
Steel
Steel 11SMnPb37 (1.0715),...
Hollow Worms
50mm und 53mm
13.5 : 1 und 15 : 1
2.50
2
15°
9° 38'
right
34.90
a=50mm/63Nm, a=53mm/75Nm
0.65
40
15
17.3
5
160
84839089
32312100
32312100
33001900 a=50mm / 3230210...
Steel
Steel 11SMnPb37 (1.0715),...
Hollow Worms
50mm, 53mm, 63mm und 65mm
19 : 1, 21 : 1, 26 : 1 u...
3.50
1
15°
6° 17'
right
39.00
a=50mm/78Nm, a=53mm/94Nm,...
0.55
40
15
17.3
5
190
84839089
32312500
32312500
33002300 a=50mm / 3230250...
Steel
Steel 11SMnPb37 (1.0715),...
Hollow Worms
50mm und 53mm
23 : 1 und 25 : 1
3.00
1
15°
5° 38'
right
36.58
a=50mm/71Nm, a=53mm/84Nm
0.52
40
15
17.3
5
170
84839089
32312800
32312800
32302800 a=53mm
Steel
Steel 11SMnPb37 (1.0715),...
Hollow Worms
53mm
28 : 1
2.50
1
15°
3° 59'
right
41.00
a=53mm/87Nm
0.44
40
15
17.3
5
250
84839089
32313000
32313000
33002700 a=50mm / 3230300...
Steel
Steel 11SMnPb37 (1.0715),...
Hollow Worms
50mm und 53mm
27 : 1 und 30 : 1
2.50
1
15°
4° 40'
right
35.73
a=50mm/65Nm, a=53mm/77Nm
0.48
40
15
17.3
5
170
84839089
32313800
32313800
33003500 a=50mm / 3230380...
Steel
Steel 11SMnPb37 (1.0715),...
Hollow Worms
50mm, 53mm, 63mm und 65mm
35 : 1, 38 : 1, 48 : 1 u...
2.00
1
15°
3° 51'
right
33.78
a=50mm/57Nm, a=53mm/68Nm,...
0.43
40
15
17.3
5
150
84839089
32315000
32315000
33004600 a=50mm / 3230500...
Steel
Steel 11SMnPb37 (1.0715),...
Hollow Worms
50mm, 53mm, 63mm und 65mm
46 : 1, 50 : 1, 63 : 1 u...
1.50
1
15°
2° 47'
right
33.85
a=50mm/51Nm, a=53mm/60Nm,...
0.36
40
15
17.3
5
170
84839089
32316000
32316000
33005500 a=50mm / 3230600...
Steel
Steel 11SMnPb37 (1.0715),...
Hollow Worms
50mm und 53mm
55 : 1 und 60 : 1
1.25
1
15°
2° 19'
right
33.40
a=50mm/46Nm, a=53mm/55Nm
0.31
40
15
17.3
5
170
84839089
32317500
32317500
33006900 a=50mm / 3230750...
Steel
Steel 11SMnPb37 (1.0715),...
Hollow Worms
50mm und 53mm
69 : 1 und 75 : 1
1.00
1
15°
1° 51'
right
32.90
a=50mm/41Nm, a=53mm/49Nm
0.27
40
15
17.3
5
170
84839089
33041900
33041900
33031900 a=63mm
Steel
Steel 11SMnPb37 (1.0715),...
Hollow Worms
63mm
19 : 1
2.50
2
15°
10° 8'
right
33.40
a=63mm/133Nm
0.65
40
15
17.3
5
250
84839089
33043400
33043400
33033400 a=63mm
Steel
Steel 11SMnPb37 (1.0715),...
Hollow Worms
63mm
34 : 1
2.75
1
15°
5° 9'
right
36.10
a=63mm/148Nm
0.50
40
15
17.3
5
250
84839089
32347500
32347500
33037000 a=63mm / 323375...
Steel
Steel 11SMnPb37 (1.0715),...
Hollow Worms
63mm und 65mm
70 : 1 und 75 : 1
1.25
1
15°
1° 59'
right
38.60
a=63mm112Nm, a=65mm/125Nm
0.29
40
15
17.3
5
250
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MAE-PRSR-AA-50MM - Worm Gears, Precision Worm Gear Sets, Right Hand (Worm G...
MÄDLER
10.04.2024
MAE-PRSR-AA-63MM - Worm Gears, Precision Worm Gear Sets, Right Hand (Worm G...
MÄDLER
10.04.2024
MAE-PSRS-AA-80MM - Precision Worm Gear Sets - Right Hand (Worm Gears and Ho...
MÄDLER
26.04.2024
MAE-PRSR-AA-65MM - Worm Gears, Precision Worm Gear Sets, Right Hand (Worm G...
MÄDLER
10.04.2024
MAE-PSRS-AA-17MM - Precision Worm Gear Sets - Right Hand (Worm Gears and Ho...
MÄDLER
26.04.2024
MAE-PRSR-AA-53MM - Worm Gears, Precision Worm Gear Sets, Right Hand (Worm G...
MÄDLER
10.04.2024
MAE-SW-ST-0.5-2-1GG-RH - Worm Shafts Made from Steel with Centring Hole, Mi...
MÄDLER
26.04.2024
MAE-HS-2-GG-RE-GEFRÄST - Hollow Worms, Made from Steel, Milled, Double-Thr...
MÄDLER
26.04.2024
GN 269 - ELESA-Stainless Steel-Cranked handles
Elesa
11.06.2024
MAE-HS-1-GG-RE-GEWIRBELT - Hollow Worms Made from Steel (C45), Whirled, Sin...
MÄDLER
26.04.2024
PW/PSW 3.0 - Worm and wheel set - Worm available in pre-treated or stainles...
HPC
03.08.2023
Worms, Worm Gears (BG)
KHK KOHARA GEAR
12.04.2024
Worms, Plastic Worm Gears (PG)
KHK KOHARA GEAR
12.04.2024
MAE-PSRS-AA-40MM - Precision Worm Gear Sets - Right Hand (Worm Gears and Ho...
MÄDLER
26.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성