Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRG-08B-1 - 一侧带轮毂的KRG链轮,ISO 08 B-1,节距1/2x5/16",齿部感应淬火。
MÄDLER
驱动元件
链轮、圆钢链和卷轴轮
单链轮
KRG单链轮,带轮毂,经硬化处理
Powered by
CAD模型選擇
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krg_gehaertet_mit_nabe/krg_1-2x5-16.prj},{NB=10588121},{ARTNR=10588121},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=ISO 08 B-1},{AUSF=KRG},{Z=21},{DA=89.7},{D=85.22},{ND=68},{B=12},{L=28},{GEW=855},{RD=8.51},{B1=7.2},{C=1.3},{R3=13},{H=0},{CTN=84839089}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
产品编号
ⁿ/ₐ
MATK
材料简述
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
DINISO
DIN ISO 606 - 指定
ⁿ/ₐ
AUSF
版本
ⁿ/ₐ
Z
齿数
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
重量
[g]
CTN
海关税则号
ⁿ/ₐ
10588108
10588108
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
8
37.2
33.18
20
10
25
66
84839089
10588109
10588109
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
9
41.0
37.13
24
10
25
96
84839089
10588110
10588110
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
10
45.2
41.10
26
10
25
120
84839089
10588111
10588111
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
11
48.7
45.07
29
10
25
148
84839089
10588112
10588112
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
12
53.0
49.07
33
10
28
212
84839089
10588113
10588113
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
13
57.4
53.06
37
10
28
264
84839089
10588114
10588114
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
14
61.8
57.07
41
10
28
323
84839089
10588115
10588115
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
15
65.5
61.09
45
10
28
385
84839089
10588116
10588116
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
16
69.5
65.10
50
12
28
461
84839089
10588117
10588117
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
17
73.6
69.11
52
12
28
502
84839089
10588118
10588118
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
18
77.8
73.14
56
12
28
588
84839089
10588119
10588119
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
19
81.7
77.16
60
12
28
670
84839089
10588120
10588120
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
20
85.8
81.19
64
12
28
758
84839089
10588121
10588121
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
21
89.7
85.22
68
12
28
855
84839089
10588122
10588122
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
22
93.8
89.24
70
12
28
917
84839089
10588123
10588123
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
23
98.2
93.27
70
14
28
948
84839089
10588124
10588124
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
24
101.8
97.29
70
14
28
972
84839089
10588125
10588125
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
25
105.8
101.33
70
14
28
1002
84839089
10588126
10588126
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
26
110.0
105.36
70
16
30
1096
84839089
10588127
10588127
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
27
114.0
109.40
70
16
30
1140
84839089
10588128
10588128
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
28
118.0
113.42
70
16
30
1167
84839089
10588129
10588129
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
29
122.0
117.46
80
16
30
1411
84839089
10588130
10588130
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
30
126.1
121.50
80
16
30
1446
84839089
10588132
10588132
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
32
134.3
129.56
90
16
30
1786
84839089
10588134
10588134
Stal
C45钢,齿部感应淬火(大约HRC 50)。
ISO 08 B-1
KRG
34
142.6
137.64
90
16
30
1867
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表