Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KL-SI-STVZ - KL Retainers, Springsteel zinc plated
MÄDLER
Drive Element
Clevis Joints, Clevises and Snap-On-Bolts Typ ES
Powered by
CAD모델 선택
{maedler/antriebselemente/gabelgelenke_gabelkoepfe_es-bolzen/kl_sicherung_vz.prj},{NB=63780701},{ARTNR=63780701},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Federstahl verzinkt},{NG=8},{B=11.5},{H1=12.1},{H2=7.2},{A=4.1},{S=0.5},{FAX=5.5},{GEW=0.041},{R1=7.2},{R2=0.5},{MB=Nachstehend Maße für Bolzen},{D1=8},{D2=6.0},{M=0.94},{N=3.5},{Z=1.00},{DD1=8},{DD2=6.0},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
NG
Nominal size
[mm]
B
b
[mm]
H1
h1
[mm]
H2
h2
[mm]
A
a
[mm]
S
s
[mm]
FAX
Fax - Max. Permissible axial force statically on a shaft with a strength of min. 500 N/mm²
[kN]
GEW
Weight
[kg/100]
D1
d1 - h11
[mm]
D2
d2 - h11
[mm]
M
m +0,1
[mm]
N
n
[mm]
Z
z
[mm]
CTN
Customs tariff number
ⁿ/ₐ
63780001
63780001
Steel zinc-plated
Spring Steel, zinc-plated
3
4.3
5.0
3.0
2.0
0.4
1.1
0.005
3
2,3
0.64
1.5
0.50
84879059
63780101
63780101
Steel zinc-plated
Spring Steel, zinc-plated
4
6.5
7.0
4.3
2.7
0.4
1.5
0.011
4
3,2
0.64
2.0
0.50
84879059
63780301
63780301
Steel zinc-plated
Spring Steel, zinc-plated
5
7.5
8.7
5.2
2.8
0.5
3.0
0.020
5
4.0
0.74
2.5
0.50
84879059
63780501
63780501
Steel zinc-plated
Spring Steel, zinc-plated
6
10.4
11.5
6.8
3.5
0.5
4.9
0.033
6
5.0
0.74
3.0
0.75
84879059
63780701
63780701
Steel zinc-plated
Spring Steel, zinc-plated
8
11.5
12.1
7.2
4.1
0.5
5.5
0.041
8
6.0
0.94
3.5
1.00
84879059
63780901
63780901
Steel zinc-plated
Spring Steel, zinc-plated
10
15.6
16.3
9.5
5.9
0.6
9.5
0.090
10
8.0
1.05
4.5
1.00
84879059
63781101
63781101
Steel zinc-plated
Spring Steel, zinc-plated
12
16.7
18.0
10.5
6.1
0.6
10.7
0.110
12
9.0
1.15
5.0
1.25
84879059
63781301
63781301
Steel zinc-plated
Spring Steel, zinc-plated
14
19.0
20.0
11.5
6.5
0.7
12.7
0.158
14
10.0
1.25
5.5
1.50
84879059
63781501
63781501
Steel zinc-plated
Spring Steel, zinc-plated
16
22.7
23.5
13.8
7.8
0.8
14.0
0.228
16
12.0
1.35
6.0
1.50
84879059
63781701
63781701
Steel zinc-plated
Spring Steel, zinc-plated
24
34.5
24.0
20.0
9.0
1.0
Abhängig vom Wellendurchm...
0.617
20-25
16-18
1.80
8.0
1.50
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성