Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DKR-ZRENG-2X12B-1-C45-50HRC - 双链轮ZRENG,带轮毂,用于两根单滚子链DIN ISO 606 (ex DIN 8187),齿形感应淬火,2 x ISO 12 B-1,节距3/4 x 7/16"
MÄDLER
驱动元件
链轮、圆钢链和卷轴轮
双排链轮, 适用单排滚子链
双排链轮ZRENG, 适用DIN ISO 606 (老DIN 8187)单排滚子链, 带轮毂和硬化
Powered by
CAD模型選擇
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/doppel-kr_f_2_e-rk/doppel-kr_zreng_m_nabe_geh/zreng_3-4x7-16_mn.prj},{NB=12788517},{ARTNR=12788517},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=2 x ISO 12 B-1},{AUSF=ZRENG},{Z=17},{DA=111.5},{D=103.70},{B=20},{DG=81},{ND=83},{L=60},{M=26.9},{GEW=2.77},{RD=12.07},{B1=11.1},{B2=38},{C=2.0},{R3=19},{RF=1.0},{CTN=84839089}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
产品编号
ⁿ/ₐ
MATK
材料简述
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
DINISO
DIN ISO 606 - 指定
ⁿ/ₐ
AUSF
版本
ⁿ/ₐ
Z
齿数
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
B
[mm]
DG
dg
[mm]
ND
[mm]
L
[mm]
M
[mm]
GEW
重量
[kg]
CTN
海关税则号
ⁿ/ₐ
12788512
12788512
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 12 B-1
ZRENG
12
81.5
73.60
20
51
53
60
26.9
1.16
84839089
12788513
12788513
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 12 B-1
ZRENG
13
87.5
79.60
20
57
59
60
26.9
1.43
84839089
12788514
12788514
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 12 B-1
ZRENG
14
93.6
85.60
20
64
65
60
26.9
1.71
84839089
12788515
12788515
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 12 B-1
ZRENG
15
99.8
91.60
20
70
71
60
26.9
2.03
84839089
12788516
12788516
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 12 B-1
ZRENG
16
105.5
97.70
20
75
77
60
26.9
2.40
84839089
12788517
12788517
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 12 B-1
ZRENG
17
111.5
103.70
20
81
83
60
26.9
2.77
84839089
12788518
12788518
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 12 B-1
ZRENG
18
118.0
109.70
20
88
89
60
26.9
3.17
84839089
12788519
12788519
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 12 B-1
ZRENG
19
124.2
115.80
20
94
95
60
26.9
3.61
84839089
12788520
12788520
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 12 B-1
ZRENG
20
129.7
121.80
20
100
100
60
26.9
4.04
84839089
12788521
12788521
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 12 B-1
ZRENG
21
136.0
127.80
25
106
100
60
26.9
4.30
84839089
12788523
12788523
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 12 B-1
ZRENG
23
149.0
139.90
25
119
110
60
26.9
5.27
84839089
12788525
12788525
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 12 B-1
ZRENG
25
160.0
152.00
25
130
120
60
26.9
6.34
84839089
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表