Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DKR-ZRENG-2X08B-1-C45-50HRC - 带轮毂的双链轮ZRENG,用于两根单滚子链DIN ISO 606 (ex DIN 8187),齿形感应淬火,2 x ISO 08 B-1,节距1/2 x 5/16"
MÄDLER
驱动元件
链轮、圆钢链和卷轴轮
双排链轮, 适用单排滚子链
双排链轮ZRENG, 适用DIN ISO 606 (老DIN 8187)单排滚子链, 带轮毂和硬化
Powered by
CAD模型選擇
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/doppel-kr_f_2_e-rk/doppel-kr_zreng_m_nabe_geh/zreng_1-2x5-16_mn.prj},{NB=12588517},{ARTNR=12588517},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=2 x ISO 08 B-1},{AUSF=ZRENG},{Z=17},{DA=73.6},{D=69.11},{B=15},{DG=54},{ND=54},{L=44},{M=20.8},{GEW=0.87},{RD=8.51},{B1=7.2},{B2=28},{C=1.3},{R3=13},{RF=1.0},{CTN=84839089}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
产品编号
ⁿ/ₐ
MATK
材料简述
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
DINISO
DIN ISO 606 - 指定
ⁿ/ₐ
AUSF
版本
ⁿ/ₐ
Z
齿数
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
B
[mm]
DG
dg
[mm]
ND
[mm]
L
[mm]
M
[mm]
GEW
重量
[kg]
CTN
海关税则号
ⁿ/ₐ
12588512
12588512
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 08 B-1
ZRENG
12
53.0
49.07
15
33
35
44
20.8
0.36
84839089
12588513
12588513
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 08 B-1
ZRENG
13
57.4
53.06
15
38
38
44
20.8
0.44
84839089
12588514
12588514
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 08 B-1
ZRENG
14
61.8
57.07
15
42
42
44
20.8
0.53
84839089
12588515
12588515
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 08 B-1
ZRENG
15
65.5
61.09
15
46
46
44
20.8
0.63
84839089
12588516
12588516
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 08 B-1
ZRENG
16
69.5
65.10
15
50
50
44
20.8
0.75
84839089
12588517
12588517
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 08 B-1
ZRENG
17
73.6
69.11
15
54
54
44
20.8
0.87
84839089
12588518
12588518
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 08 B-1
ZRENG
18
77.8
73.14
15
58
58
44
20.8
1.00
84839089
12588519
12588519
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 08 B-1
ZRENG
19
81.7
77.16
15
62
62
44
20.8
1.15
84839089
12588520
12588520
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 08 B-1
ZRENG
20
85.8
81.19
15
66
66
44
20.8
1.29
84839089
12588521
12588521
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 08 B-1
ZRENG
21
89.7
85.22
15
70
70
44
20.8
1.43
84839089
12588523
12588523
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 08 B-1
ZRENG
23
98.2
93.27
15
78
70
44
20.8
1.67
84839089
12588525
12588525
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 08 B-1
ZRENG
25
105.8
101.33
15
86
80
44
20.8
2.06
84839089
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表