Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ABTRIEBSW-BEIDS-HMD/I-HMD/II - 用于蜗轮蜗杆减速电机HMD/I和HMD/II的推入式输出轴,双面
MÄDLER
齿轮箱和齿轮马达
蜗轮蜗杆减速电机
HMD-1型蜗轮蜗杆减速电机
Powered by
CAD模型選擇
{maedler/getriebe_u_getriebemotoren/schneckengetriebemotoren/schngm_typ_hmd-1/abtriebsw_beids_hmd-1.prj},{NB=43804200},{ARTNR=43804200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{AUSF=Einsteckbare Abtriebewelle für Schneckengetriebemotoren HMD/I und HMD/II, beidseitig},{GR=045},{B=6},{C=32},{D=18},{E=43.0},{F=65},{L=151.0},{O=M6x18},{T2=20.5},{GEW=0.33},{O1=6},{O2=18},{CTN=84834025},{DD=22.0},{PL=22},{PL2=18},{D2=17.0},{M=1.3},{SS=1.2},{D3=16.5},{A=3.9},{BBB=2.4},{D5=2.0},{B1=0.858},{B2=1.102},{B3=1.354},{B4=4.90},{R1=1.100},{R2=0.5},{R3=4.0},{TK=10.2},{BAB=5.2},{DD2=4.8},{DD3=6.4},{D4=9.6},{T3=5.0},{T4=2.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
产品编号
ⁿ/ₐ
MATK
材料简述
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
AUSF
版本
ⁿ/ₐ
GR
齿轮箱尺寸
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
L
[mm]
T2
t2
[mm]
GEW
重量
[kg]
O2
[mm]
CTN
海关关税号
ⁿ/ₐ
DD
D
[mm]
PL
[mm]
PL2
[mm]
D2
[mm]
M
[mm]
SS
[mm]
D3
[mm]
A
a
[mm]
BBB
[mm]
D5
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
TK
节圆 Ø 孔径
[mm]
BAB
[mm]
DD2
d2
[mm]
DD3
d3
[mm]
D4
d4
[mm]
T3
t3
[mm]
T4
t4
[mm]
43803200
43803200
Stahl
钢
用于蜗轮蜗杆减速电机HMD/I和HMD/II的推入...
030
5
25
14
35.5
55
126.0
15.8
0.16
14
84834025
18.0
15
15
13.4
1.1
1.0
12.9
3.5
2.1
1.7
0.754
0.994
1.155
4.45
0.935
0.5
3.5
8.2
4.5
4.0
5.3
8.1
4.0
2.5
43804200
43804200
Stahl
钢
用于蜗轮蜗杆减速电机HMD/I和HMD/II的推入...
045
6
32
18
43.0
65
151.0
20.5
0.33
18
84834025
22.0
22
18
17.0
1.3
1.2
16.5
3.9
2.4
2.0
0.858
1.102
1.354
4.90
1.100
0.5
4.0
10.2
5.2
4.8
6.4
9.6
5.0
2.8
43805200
43805200
Stahl
钢
用于蜗轮蜗杆减速电机HMD/I和HMD/II的推入...
050
8
52
25
59.5
81
200.0
28.0
0.77
20
84834025
29.5
32
25
23.9
1.3
1.2
23.2
4.4
3.0
2.0
1.219
1.499
1.731
5.80
1.100
0.5
4.0
13.8
5.5
6.4
8.4
12.2
6.0
3.3
43806200
43806200
Stahl
钢
用于蜗轮蜗杆减速电机HMD/I和HMD/II的推入...
063
8
60
25
63.2
120
246.4
28.0
0.93
20
84834025
29.5
50
40
23.9
1.3
1.2
23.2
4.4
3.0
2.0
1.219
1.499
1.731
5.80
1.100
0.5
4.0
13.8
5.5
6.4
8.4
12.2
6.0
3.3
43808200
43808200
Stahl
钢
用于蜗轮蜗杆减速电机HMD/I和HMD/II的推入...
085
10
60
35
73.5
135
282.0
38.0
1.73
23
84834025
38.0
50
45
33.0
1.6
1.5
32.2
5.6
3.9
2.5
1.168
1.408
2.031
6.25
1.375
0.5
5.0
18.8
6.8
8.0
10.5
14.9
7.5
3.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表