Machined Drive Sprocket - 880 Series
LILAI Chain
Sideflex Plastic Table Top Chain
880 Series
Powered by
CAD모델 선택
{lilai/psbftc/880_series/880_machined_driving_wheel.prj},{NB=1-880-11-25},{PM=1},{SERIES=880},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{AT=Good strength, can be used in light load transport。Bore tolerance : d +0.08/+0.02},{JG=can be processed into split type},{TN=11},{PD=135.2},{OD=134.9},{BORE=25},{OC=1.15},{GJ=80.0},{TOP=120.26}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
CODE
Code
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AT
Apply to
ⁿ/ₐ
JG
constructure
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-880-10-20
1-880-10-20
Polyamide PA6, Machined, ...
Good strength, can be use...
can be processed into spl...
10
123.3
122.4
20
1-880-10-25
1-880-10-25
Polyamide PA6, Machined, ...
Good strength, can be use...
can be processed into spl...
10
123.3
122.4
25
1-880-10-30
1-880-10-30
Polyamide PA6, Machined, ...
Good strength, can be use...
can be processed into spl...
10
123.3
122.4
30
1-880-10-35
1-880-10-35
Polyamide PA6, Machined, ...
Good strength, can be use...
can be processed into spl...
10
123.3
122.4
35
1-880-10-40
1-880-10-40
Polyamide PA6, Machined, ...
Good strength, can be use...
can be processed into spl...
10
123.3
122.4
40
1-880-11-20
1-880-11-20
Polyamide PA6, Machined, ...
Good strength, can be use...
can be processed into spl...
11
135.2
134.9
20
1-880-11-25
1-880-11-25
Polyamide PA6, Machined, ...
Good strength, can be use...
can be processed into spl...
11
135.2
134.9
25
1-880-11-30
1-880-11-30
Polyamide PA6, Machined, ...
Good strength, can be use...
can be processed into spl...
11
135.2
134.9
30
1-880-11-35
1-880-11-35
Polyamide PA6, Machined, ...
Good strength, can be use...
can be processed into spl...
11
135.2
134.9
35
1-880-11-40
1-880-11-40
Polyamide PA6, Machined, ...
Good strength, can be use...
can be processed into spl...
11
135.2
134.9
40
1-880-12-20
1-880-12-20
Polyamide PA6, Machined, ...
Good strength, can be use...
can be processed into spl...
12
147.2
147.3
20
1-880-12-25
1-880-12-25
Polyamide PA6, Machined, ...
Good strength, can be use...
can be processed into spl...
12
147.2
147.3
25
1-880-12-30
1-880-12-30
Polyamide PA6, Machined, ...
Good strength, can be use...
can be processed into spl...
12
147.2
147.3
30
1-880-12-35
1-880-12-35
Polyamide PA6, Machined, ...
Good strength, can be use...
can be processed into spl...
12
147.2
147.3
35
1-880-12-40
1-880-12-40
Polyamide PA6, Machined, ...
Good strength, can be use...
can be processed into spl...
12
147.2
147.3
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성