Machined Drive Sprocket - 820 Series
LILAI Chain
Straight Running Plastic Table Top Chain
820 Series
Powered by
CAD모델 선택
{lilai/pdtftc/820_series/820_machined_driving_wheel.prj},{NB=1-820-21-25},{PM=Machined Processed},{SERIES=820 Series},{MATERIAL=Mat.: Polyamide PA6, Machined, high precision, matching well.},{AT=Good strength, can be used in light load transport},{JG=Bore tolerance : d +0.08/+0.02; Can be processed to Split sprocket.},{TN=21},{PD=127.8},{OD=129.0},{BORE=25},{OC=1.25},{HD=85},{DJ=1.5},{TOC=116.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing method
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AT
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-820-15-20
1-820-15-20
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
15
91.6
92.2
20
1-820-15-25
1-820-15-25
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
15
91.6
92.2
25
1-820-15-30
1-820-15-30
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
15
91.6
92.2
30
1-820-17-20
1-820-17-20
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
17
103.7
104.7
20
1-820-17-25
1-820-17-25
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
17
103.7
104.7
25
1-820-17-30
1-820-17-30
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
17
103.7
104.7
30
1-820-19-20
1-820-19-20
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
19
115.7
117.0
20
1-820-19-25
1-820-19-25
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
19
115.7
117.0
25
1-820-19-30
1-820-19-30
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
19
115.7
117.0
30
1-820-19-35
1-820-19-35
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
19
115.7
117.0
35
1-820-21-25
1-820-21-25
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
21
127.8
129.0
25
1-820-21-30
1-820-21-30
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
21
127.8
129.0
30
1-820-21-35
1-820-21-35
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
21
127.8
129.0
35
1-820-21-40
1-820-21-40
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
21
127.8
129.0
40
1-820-23-25
1-820-23-25
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
23
139.9
140.7
25
1-820-23-30
1-820-23-30
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
23
139.9
140.7
30
1-820-23-35
1-820-23-35
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
23
139.9
140.7
35
1-820-23-40
1-820-23-40
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
23
139.9
140.7
40
1-820-25-25
1-820-25-25
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
25
152.0
153.0
25
1-820-25-30
1-820-25-30
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
25
152.0
153.0
30
1-820-25-35
1-820-25-35
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
25
152.0
153.0
35
1-820-25-40
1-820-25-40
Machined Processed
820 Series
Mat.: Polyamide PA6, Mach...
Good strength, can be use...
Bore tolerance : d +0.08/...
25
152.0
153.0
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성