Machined Drive Sprocket - 810 Series
LILAI Chain
Straight Running Plastic Table Top Chain
810 Series
Powered by
CAD모델 선택
{lilai/pdtftc/810_series/810_sprockets.prj},{NB=1-810-11-25},{PM=Machined Processed},{SERIES=810 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{AT=Good strength, can be used in light load transport},{JG=Bore tolerance : d +0.08/+0.02},{TN=11},{PD=67.97},{OD=68.67},{BORE=25},{A=50},{DJ=1.0},{DG=59.87}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing method
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AT
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-810-8-20
1-810-8-20
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
8
50.04
50.74
20
1-810-8-25
1-810-8-25
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
8
50.04
50.74
25
1-810-9-20
1-810-9-20
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
9
55.99
56.70
20
1-810-9-25
1-810-9-25
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
9
55.99
56.70
25
1-810-11-25
1-810-11-25
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
11
67.97
68.67
25
1-810-11-30
1-810-11-30
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
11
67.97
68.67
30
1-810-11-35
1-810-11-35
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
11
67.97
68.67
35
1-810-13-25
1-810-13-25
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
13
80.02
80.70
25
1-810-13-30
1-810-13-30
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
13
80.02
80.70
30
1-810-13-35
1-810-13-35
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
13
80.02
80.70
35
1-810-13-40
1-810-13-40
Machined Processed
810 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
13
80.02
80.70
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성