Machined Drive Sprocket - 1060 Series
LILAI Chain
Sideflex Plastic Table Top Chain
1060 Series
Powered by
CAD모델 선택
{lilai/psbftc/1060_series/1060_k325_sprocket.prj},{NB=1-1060-18-40},{PM=1},{SERIES=1060},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{AT=Good strength, can be used in light load transport},{JG=Bore tolerance : d +0.08/+0.02},{TN=18},{PD=147.40},{OD=146.8},{S=77.3},{BORE=40},{OC=1.15},{A=110},{TOP=132.2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
Code
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AT
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
S
[mm]
BORE
Bore
[mm]
1-1060-16-25
1-1060-16-25
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
16
131.20
130.9
69.2
25
1-1060-16-30
1-1060-16-30
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
16
131.20
130.9
69.2
30
1-1060-16-35
1-1060-16-35
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
16
131.20
130.9
69.2
35
1-1060-16-40
1-1060-16-40
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
16
131.20
130.9
69.2
40
1-1060-18-25
1-1060-18-25
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
18
147.40
146.8
77.3
25
1-1060-18-30
1-1060-18-30
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
18
147.40
146.8
77.3
30
1-1060-18-35
1-1060-18-35
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
18
147.40
146.8
77.3
35
1-1060-18-40
1-1060-18-40
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
18
147.40
146.8
77.3
40
1-1060-21-25
1-1060-21-25
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
21
171.76
170.7
89.4
25
1-1060-21-30
1-1060-21-30
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
21
171.76
170.7
89.4
30
1-1060-21-35
1-1060-21-35
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
21
171.76
170.7
89.4
35
1-1060-21-40
1-1060-21-40
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
21
171.76
170.7
89.4
40
1-1060-31-25
1-1060-31-25
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
31
253.00
252.2
130.0
25
1-1060-31-30
1-1060-31-30
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
31
253.00
252.2
130.0
30
1-1060-31-35
1-1060-31-35
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
31
253.00
252.2
130.0
35
1-1060-31-40
1-1060-31-40
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
31
253.00
252.2
130.0
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성