MA31 - Simple Screw
C Matic
Category Fittings
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ma_line_push-in_fittings/ma3120-20simple20screw.prj},{NB=A0210001},{SHA256=hDRbXbZ5kKBb5N/Bm3ce0KREyjD/BxSvPK3qrhzeHDk=},{INAME=a0210001},{NAME=a0210001},{NNCUSTOM=MA31},{NTCUSTOM=Simple Screw},{NBCUSTOM=A0210001},{LINACUSTOM=A0210001},{STEPFILE=A0210001},{PNGFILE=MA31},{DWGFILE=MA31},{CODE=A0210001},{TYPE=MA31 00 18},{MAT=Brass Nickel Plated},{D1=G1/8},{L1=4.4},{L1IN=.173},{L2=21.2},{L2IN=.835},{L3=27.0},{L3IN=1.063},{CH=14},{G=13.4},{GOZ=.473},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity2
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0210000
A0210000
MA31 00 M5
Brass Nickel Plated
M5x0,8
4.1
.161
14.3
.563
18.5
.728
8
2.5
.088
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0210001
A0210001
MA31 00 18
Brass Nickel Plated
G1/8
4.4
.173
21.2
.835
27.0
1.063
14
13.4
.473
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0210002
A0210002
MA31 00 14
Brass Nickel Plated
G1/4
5.9
.232
24.7
.972
31.5
1.240
17
27.8
.981
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0210003
A0210003
MA31 00 38
Brass Nickel Plated
G3/8
6.4
.252
28.2
1.110
36.0
1.417
20
43.0
1.517
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0210004
A0210004
MA31 00 12
Brass Nickel Plated
G1/2
7.5
.295
33.5
1.319
41.5
1.634
26
80.5
2.840
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表