M8, series 718, Automation Technology - Sensors and Actuators - male cable connector
binder
Automation Technology - Sensors and Actuators
M8
Male cable connector, moulded, snap-in version, 8 mm
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m8/male20cable20connector2c20moulded2c20snap-in20version2c20820mm/m82c20series207182c20automation20technology20-20sensors20and20actuators.prj},{NB=79 3409 02 03},{ARTNR=79 3409 02 03},{PREVIEW=../../../_pool_/a3/78/718_1_sgg.png},{PUBLIKATIONSKANAL=binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=},{BEZKUZ=M8, series 718, Automation Technology - Sensors and Actuators},{BEZ=M8 male cable connector, unshielded, 3 x 0.14 mm², 2 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=male cable connector},{POLZ=3},{PRGRKU=M8},{SER=series 718},{STVER=},{ANSQM=},{ANSQA=},{MECHLD=},{EMVTL=unshielded},{SPNG=},{BESSP=},{VERSMG=},{UEBRSK=},{ISLTFG=},{PRFSSP=},{BEMSTR=},{DGWST=},{GEW=32.00},{OBGTC=85 °C},{UNGTC=},{KABDURM=},{KABLAE=2 m},{BIRKF=min. 5 x Ø},{BIRKB=min. 10 x Ø},{LIZABA=32 x 0.10 mm},{UTEKBC=-5 °C},{UTEKFC=-15 °C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
79 3409 52 03
79 3409 52 03
IP65
M8, series 718, Automatio...
M8 male cable connector, ...
Automation Technology - S...
male cable connector
3
M8
series 718
snap
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
57.00
70 °C
-40 °C
4.5
2 m
≥ 10 x Ø
≥ 10 x Ø
32 x 0.10 mm
-20 °C
-40 °C
80 °C
PUR
PUR
black
CuZn (brass)
PVC
79 3409 55 03
79 3409 55 03
IP65
M8, series 718, Automatio...
M8 male cable connector, ...
Automation Technology - S...
male cable connector
3
M8
series 718
snap
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
0.00
70 °C
-40 °C
4.5
5 m
≥ 10 x Ø
≥ 10 x Ø
32 x 0.10 mm
-20 °C
-40 °C
80 °C
PUR
PUR
black
CuZn (brass)
PVC
79 3409 02 03
79 3409 02 03
M8, series 718, Automatio...
M8 male cable connector, ...
Automation Technology - S...
male cable connector
3
M8
series 718
unshielded
32.00
85 °C
2 m
min. 5 x Ø
min. 10 x Ø
32 x 0.10 mm
-5 °C
-15 °C
70 °C
PUR
PVC
79 3409 05 03
79 3409 05 03
M8, series 718, Automatio...
M8 male cable connector, ...
Automation Technology - S...
male cable connector
3
M8
series 718
unshielded
74.00
85 °C
2 m
min. 5 x Ø
min. 10 x Ø
32 x 0.10 mm
-5 °C
-15 °C
70 °C
PVC
79 3409 42 03
79 3409 42 03
IP65
M8, series 718, Automatio...
M8 male cable connector, ...
Automation Technology - S...
male cable connector
3
M8
series 718
snap
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
65.50
70 °C
-40 °C
4.5
2 m
≥ 5 x Ø
≥ 10 x Ø
32 x 0.10 mm
-5 °C
-25 °C
70 °C
PUR
PVC
black
CuZn (brass)
PVC
79 3409 45 03
79 3409 45 03
IP65
M8, series 718, Automatio...
M8 male cable connector, ...
Automation Technology - S...
male cable connector
3
M8
series 718
snap
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
146.50
70 °C
-40 °C
4.5
5 m
≥ 5 x Ø
≥ 10 x Ø
32 x 0.10 mm
-5 °C
-25 °C
70 °C
PUR
PVC
black
CuZn (brass)
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表