M8, series 718, Automation Technology - Sensors and Actuators - female panel mount connector
binder
Automation Technology - Sensors and Actuators
M8
Female panel mount connector, front fastened, dip solder, with shielding sheet
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m8/female20panel20mount20connector2c20front20fastened2c20dip20solder2c20with20shielding20sheet/m82c20series207182c20automation20technology20-20sensors20and20actuators.prj},{NB=86 6618 1120 00008},{ARTNR=86 6618 1120 00008},{PREVIEW=../../../_pool_/d5/dd/718_4_fd_front_schirm.png},{PUBLIKATIONSKANAL=binder HQ,binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{SHZART2=},{BEZKUZ=M8, series 718, Automation Technology - Sensors and Actuators},{BEZ=M8 female panel mount connector, Contacts: 8, shieldable, dip-solder, IP67, M10x0.75, front mounting},{BER=Automation Technology - Sensors and Actuators},{STBAUF=female panel mount connector},{POLZ=8},{PRGRKU=M8},{SER=series 718},{STVER=screw},{MECHLD=> 100 Mating cycles},{EMVTL=shieldable},{SPNG=30 V},{BESSP=800 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=II},{PRFSSP=800 V},{BEMSTR=1.5 A},{DGWST=≤ 3 mΩ},{GEW=5.14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
SHZART2
Degree of Protection 2
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
86 6618 1120 00003
86 6618 1120 00003
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
3
M8
series 718
screw
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
4.93
85 °C
-40 °C
PA
CuSn (bronze)
86 6618 1120 00004
86 6618 1120 00004
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
4
M8
series 718
screw
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
4.98
85 °C
-40 °C
PA
CuSn (bronze)
86 6618 1120 00005
86 6618 1120 00005
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
5
M8
series 718
screw
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
II
1500 V
3 A
≤ 3 mΩ
5.07
85 °C
-40 °C
PA
CuSn (bronze)
86 6618 1120 00006
86 6618 1120 00006
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
6
M8
series 718
screw
> 100 Mating cycles
shieldable
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
5.01
85 °C
-40 °C
PA
CuSn (bronze)
86 6618 1120 00008
86 6618 1120 00008
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
8
M8
series 718
screw
> 100 Mating cycles
shieldable
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
5.14
85 °C
-40 °C
PA
CuSn (bronze)
09 3418 81 03
09 3418 81 03
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
3
M8
series 718
screw
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
5.284
85 °C
-40 °C
PA
CuSn (bronze)
86 6618 1120 00012
86 6618 1120 00012
IP67
IP69K
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
12
M8
series 718
screw
> 100 Mating cycles
shieldable
32 V
500 V
3
II
I
500 V
1 A
≤ 15 mΩ
5.15
PUR
CuZn (brass) / CuSn (bron...
09 3420 81 04
09 3420 81 04
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
4
M8
series 718
screw
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
5.416
85 °C
-40 °C
PA
CuSn (bronze)
09 3424 81 05
09 3424 81 05
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
5
M8
series 718
screw
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
II
1500 V
3 A
≤ 3 mΩ
4
85 °C
-40 °C
PA
CuSn (bronze)
09 3422 81 06
09 3422 81 06
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
6
M8
series 718
screw
> 100 Mating cycles
shieldable
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
5.419
85 °C
-40 °C
PA
CuSn (bronze)
09 3426 81 08
09 3426 81 08
IP67
M8, series 718, Automatio...
M8 female panel mount con...
Automation Technology - S...
female panel mount connec...
8
M8
series 718
screw
> 100 Mating cycles
shieldable
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
5.063
85 °C
-40 °C
PA
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表