M8 Flush Cable
Carlo Gavazzi
Sensors
Inductive Sensors
M8 Sensors
M8 Flush
Powered by
CAD模型選擇
{carlogavazzi/sensors/inductive_sensors/m8_sensors/m8_flush/m8_cable.prj},{NB=ICS08L45F20A2IO},{SHA256=oJdrVl8Q5CU/cgYfafX8VzQ2AwSvrF5ih+AL/qyqaes=},{INAME=ics08l45f20a2io},{NAME=ics08l45f20a2io},{NNCUSTOM=ICS8FS},{NTCUSTOM=M8 Inductive stainless steel},{NBCUSTOM=ICS08L45F20A2IO},{LINACUSTOM=ICS08L45F20A2IO},{STEPFILE=ICS08L45F20A2_asm.stp},{PNGFILE=ICS08L45F20A2IO.png},{CODE=ICS08L45F20A2IO},{MTYP=Flush},{SWDIS=1÷2},{SWOUT=1x selectable NPN/PNP/NO/NC/Push_Pull},{INT=IO Link},{PWDC=10÷30},{MXCUR=100},{NLCUR=17},{CON=Cable},{HOU=M8, cylindric, stainless steel},{DIM1=8},{DIM2=46},{IP=IP67},{TMP=-25°÷+80°C/-13°÷+176°F},{DS=ICS08_3-wire_IOL_DS.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
MTYP
Mounting type
ⁿ/ₐ
SWDIS
Switching distance
[mm]
SWOUT
Switching output
ⁿ/ₐ
INT
Interface
ⁿ/ₐ
PWDC
Rated voltage DC
[Vdc]
MXCUR
Max output current
[mA]
NLCUR
No load current
[mA]
CON
Connection type
ⁿ/ₐ
HOU
Housing type
ⁿ/ₐ
DIM1
Diameter
[mm]
DIM2
Lenght
[mm]
IP
IP rating
ⁿ/ₐ
TMP
Operating temperature
[C°/°F]
DS
Datasheet
[pdf]
ICS08L45F01NC
ICS08L45F01NC
Flush
1
1x NPN NC
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
46
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08L45F01NO
ICS08L45F01NO
Flush
1
1x NPN NO
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
46
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08L45F01PC
ICS08L45F01PC
Flush
1
1x PNP NC
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
46
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08L45F01PO
ICS08L45F01PO
Flush
1
1x PNP NO
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
46
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08L45F02NC
ICS08L45F02NC
Flush
2
1x NPN NC
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
46
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08L45F02NO
ICS08L45F02NO
Flush
2
1x NPN NO
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
46
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08L45F02PC
ICS08L45F02PC
Flush
2
1x PNP NC
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
46
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08L45F02PO
ICS08L45F02PO
Flush
2
1x PNP NO
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
46
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08L45F20A2IO
ICS08L45F20A2IO
Flush
1÷2
1x selectable NPN/PNP/NO/...
IO Link
10÷30
100
17
Cable
M8, cylindric, stainless ...
8
46
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_IOL_DS.pdf
ICS08S30F01NC
ICS08S30F01NC
Flush
1
1x NPN NC
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
31
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08S30F01NO
ICS08S30F01NO
Flush
1
1x NPN NO
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
31
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08S30F01PC
ICS08S30F01PC
Flush
1
1x PNP NC
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
31
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08S30F01PO
ICS08S30F01PO
Flush
1
1x PNP NO
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
31
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08S30F02NC
ICS08S30F02NC
Flush
2
1x NPN NC
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
31
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08S30F02NO
ICS08S30F02NO
Flush
2
1x NPN NO
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
31
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08S30F02PC
ICS08S30F02PC
Flush
2
1x PNP NC
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
31
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08S30F02PO
ICS08S30F02PO
Flush
2
1x PNP NO
-
10÷36
150
16
Cable
M8, cylindric, stainless ...
8
31
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_DS.pdf
ICS08S30F20A2IO
ICS08S30F20A2IO
Flush
1÷2
1x selectable NPN/PNP/NO/...
IO Link
10÷30
100
17
Cable
M8, cylindric, stainless ...
8
31
IP67
-25°÷+80°C/-13°÷+176°F
ICS08_3-wire_IOL_DS.pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M18 Plug
Carlo Gavazzi
25.03.2021
M30 Flush Plug
Carlo Gavazzi
01.03.2022
M30 Non-Flush Cable
Carlo Gavazzi
01.03.2022
M30 Non-Flush Cable
Carlo Gavazzi
01.03.2022
M30 Non-Flush Plug
Carlo Gavazzi
01.03.2022
M30 Non-Flush Plug
Carlo Gavazzi
01.03.2022
M30 Cable
Carlo Gavazzi
25.03.2021
M8 Non-Flush Plug
Carlo Gavazzi
01.03.2022
ICF18 - M18 Inductive, full metal, stainless steel, plug, flush
Carlo Gavazzi
02.03.2022
M5 Flush Plug
Carlo Gavazzi
01.03.2022
D6 Cable
Carlo Gavazzi
01.03.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表