M12, series 876, Automation Technology - Data Transmission - female panel mount connector
binder
Automation Technology - Data Transmission
M12-X
Female panel mount connector, ethernet cable, PUR green, front fastened, X-coding, M16, shieldable, UL
Powered by
CAD模型選擇
{binder/automation20technology20-20data20transmission/m12-x/female20panel20mount20connector2c20ethernet20cable2c20pur20green2c20front20fastened2c20x-coding2c20m162c20shieldable2c20ul/m122c20series208762c20automation20technology20-20data20transmission.prj},{NB=70 3784 706 08},{ARTNR=70 3784 706 08},{PUBLIKATIONSKANAL=binder USA,binder HQ},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M12, series 876, Automation Technology - Data Transmission},{BEZ=M12-X female panel mount connector, Contacts: 8, shielded, cable, IP67, UL, M16x1.5, Ethernet, PUR green, 4 x 2 x AWG 26/7, front mounting, 0,5 m},{BER=Automation Technology - Data Transmission},{STBAUF=female panel mount connector},{POLZ=8},{PRGRKU=M12-X},{SER=series 876},{STVER=screw},{ANSQA=4x2x AWG 26},{MECHLD=> 100 Mating cycles},{EMVTL=shielded},{SPNG=50 V (AC) / 60 V (DC)},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{BEMSTR=0.5 A},{DGWST=≤ 15 mΩ},{GEW=41.00},{OBGTC=85 °C},{UNGTC=-40 °C},{KBTY=Ethernet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBTY
Cable type
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
70 3784 706 08
70 3784 706 08
IP67
UL
M12, series 876, Automati...
M12-X female panel mount ...
Automation Technology - D...
female panel mount connec...
8
M12-X
series 876
screw
4x2x AWG 26
> 100 Mating cycles
shielded
50 V (AC) / 60 V (DC)
3
II
III
0.5 A
≤ 15 mΩ
41.00
85 °C
-40 °C
Ethernet
6.2
0,5 m
≥ 50 mm
AWG 26/7
-10 °C
-40 °C
85 °C
PA
Zinc die-cast nickel-plat...
PUR
green
CuSn (bronze)
PE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表