M12, series 876, Automation Technology - Data Transmission - connection cable male cable connector - RJ45 connector
binder
Automation Technology - Data Transmission
M12-D
Connection cable male cable connector M12x1 - RJ45, PUR, shielded
Powered by
CAD模型選擇
{binder/automation20technology20-20data20transmission/m12-d/connection20cable20male20cable20connector20m12x120-20rj452c20pur2c20shielded/m122c20series208762c20automation20technology20-20data20transmission.prj},{NB=77 9753 4529 50704-0100},{ARTNR=77 9753 4529 50704-0100},{PREVIEW=../../../_pool_/4e/19/77-9753-4529-50704-0100_product-illustration.png},{PUBLIKATIONSKANAL=binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M12, series 876, Automation Technology - Data Transmission},{BEZ=M12-D connection cable male cable connector - RJ45 connector, Contacts: 4, shielded, moulded cable, IP67, PUR green, 1 m},{BER=Automation Technology - Data Transmission},{STBAUF=connection cable male cable connector - RJ45 connector},{POLZ=4},{PRGRKU=M12-D},{SER=series 876},{STVER=screw},{ANSQA=1x4x AWG 22},{MECHLD=> 100 Mating cycles},{EMVTL=shielded},{SPNG=50 V},{BESSP=1000 V},{VERSMG=3},{UEBRSK=II}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
ZLBE
Permitted acceleration
ⁿ/ₐ
VEHO
Travel distance, horizontal
ⁿ/ₐ
VEVE
Travel distance, vertical
ⁿ/ₐ
VEGES
Travel speed
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 9753 4529 50704-0030
77 9753 4529 50704-0030
IP67
M12, series 876, Automati...
M12-D connection cable ma...
Automation Technology - D...
connection cable male cab...
4
M12-D
series 876
screw
1x4x AWG 22
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
110.0
85 °C
-40 °C
6.7
0,3 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 22/7
-20 °C
-40 °C
80 °C
PUR
PUR
green
CuSn (bronze)
Polyolefin
77 9753 4529 50704-0060
77 9753 4529 50704-0060
IP67
M12, series 876, Automati...
M12-D connection cable ma...
Automation Technology - D...
connection cable male cab...
4
M12-D
series 876
screw
1x4x AWG 22
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
130.0
85 °C
-40 °C
6.7
0,6 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 22/7
-20 °C
-40 °C
80 °C
PUR
PUR
green
CuSn (bronze)
Polyolefin
77 9753 4529 50704-0100
77 9753 4529 50704-0100
IP67
M12, series 876, Automati...
M12-D connection cable ma...
Automation Technology - D...
connection cable male cab...
4
M12-D
series 876
screw
1x4x AWG 22
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
100.0
85 °C
-40 °C
6.7
1 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 22/7
-20 °C
-40 °C
80 °C
PUR
PUR
green
CuSn (bronze)
Polyolefin
77 9753 4529 50704-0200
77 9753 4529 50704-0200
IP67
M12, series 876, Automati...
M12-D connection cable ma...
Automation Technology - D...
connection cable male cab...
4
M12-D
series 876
screw
1x4x AWG 22
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
100.0
85 °C
-40 °C
6.7
2 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 22/7
-20 °C
-40 °C
80 °C
PUR
PUR
green
CuSn (bronze)
Polyolefin
77 9753 4529 50704-0300
77 9753 4529 50704-0300
IP67
M12, series 876, Automati...
M12-D connection cable ma...
Automation Technology - D...
connection cable male cab...
4
M12-D
series 876
screw
1x4x AWG 22
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
140.0
85 °C
-40 °C
6.7
3 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 22/7
-20 °C
-40 °C
80 °C
PUR
PUR
green
CuSn (bronze)
Polyolefin
77 9753 4529 50704-0500
77 9753 4529 50704-0500
IP67
M12, series 876, Automati...
M12-D connection cable ma...
Automation Technology - D...
connection cable male cab...
4
M12-D
series 876
screw
1x4x AWG 22
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
200.0
85 °C
-40 °C
6.7
5 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 22/7
-20 °C
-40 °C
80 °C
PUR
PUR
green
CuSn (bronze)
Polyolefin
77 9753 4529 50704-1000
77 9753 4529 50704-1000
IP67
M12, series 876, Automati...
M12-D connection cable ma...
Automation Technology - D...
connection cable male cab...
4
M12-D
series 876
screw
1x4x AWG 22
> 100 Mating cycles
shielded
50 V
1000 V
3
II
II
1000 V
1.5 A
≤ 3 mΩ
600.0
85 °C
-40 °C
6.7
10 m
≥ 5 x Ø
≥ 15 x Ø
2 million
max. 2 m/s²
at 5 m/s² -> 5 m
at 5 m/s² -> 5 m
≤ 200 m/min (5 m horizont...
AWG 22/7
-20 °C
-40 °C
80 °C
PUR
PUR
green
CuSn (bronze)
Polyolefin
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表