M12, series 823, Automation Technology - Voltage and Power Supply - female panel mount connector
binder
Automation Technology - Voltage and Power Supply
M12-L
Female panel mount connector with single wires, metal housing, Power
Powered by
CAD模型選擇
{binder/automation20technology20-20voltage20and20power20supply/m12-l/female20panel20mount20connector20with20single20wires2c20metal20housing2c20power/m122c20series208232c20automation20technology20-20voltage20and20power20supply.prj},{NB=09 0642 700 05},{ARTNR=09 0642 700 05},{PREVIEW=../../../_pool_/16/92/813_4_fd_l.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68 (0.2bar - 24h)},{BEZKUZ=M12, series 823, Automation Technology - Voltage and Power Supply},{BEZ=M12-L female panel mount connector, Contacts: 4+FE, unshielded, single wires, IP68 (0.2bar - 24h), M16x1.5},{BER=---Automation Technology - Voltage and Power Supply},{STBAUF=female panel mount connector},{POLZ=4+FE},{PRGRKU=M12-L},{SER=series 823},{STVER=screw},{ANSQA=AWG 16},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=63 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=III},{ISLTFG=I},{PRFSSP=1500 V},{BEMSTR=12 A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 0642 700 05
09 0642 700 05
IP68 (0.2bar - 24h)
M12, series 823, Automati...
M12-L female panel mount ...
---Automation Technology ...
female panel mount connec...
4+FE
M12-L
series 823
screw
AWG 16
> 100 Mating cycles
unshielded
63 V
1500 V
3
III
I
1500 V
12 A
≤ 5 mΩ
27.35
105 °C
-40 °C
PA
CuSn (bronze)
09 0642 400 05
09 0642 400 05
IP68 (0.2bar - 24h)
M12, series 823, Automati...
M12-L female panel mount ...
---Automation Technology ...
female panel mount connec...
4+FE
M12-L
series 823
screw
AWG 14
> 100 Mating cycles
unshielded
63 V
1500 V
3
III
I
1500 V
16 A
≤ 5 mΩ
35.40
105 °C
-40 °C
PA
Zinc die-cast nickel-plat...
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M12, series 824, Automation Technology - Voltage and Power Supply - female ...
binder
13.05.2022
M12, series 813, Automation Technology - Voltage and Power Supply - male pa...
binder
13.05.2022
7/8", series 820, Automation Technology - Data Transmission - male panel mo...
binder
13.05.2022
M12, series 763, Automation Technology - Sensors and Actuators - female pan...
binder
13.05.2022
M12, series 763, Automation Technology - Sensors and Actuators - female pan...
binder
13.05.2022
M12, series 876, Automation Technology - Data Transmission - male panel mou...
binder
13.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表