M12, series 823, Automation Technology - Voltage and Power Supply - female cable connector
binder
Automation Technology - Voltage and Power Supply
M12-L
Female cable connector, screw clamp connection, Power
Powered by
CAD모델 선택
{binder/automation20technology20-20voltage20and20power20supply/m12-l/female20cable20connector2c20screw20clamp20connection2c20power/m122c20series208232c20automation20technology20-20voltage20and20power20supply.prj},{NB=99 0640 29 05},{ARTNR=99 0640 29 05},{PUBLIKATIONSKANAL=binder USA,binder HQ},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M12, series 823, Automation Technology - Voltage and Power Supply},{BEZ=M12-L female cable connector, Contacts: 4+FE, 8.0 - 13.0 mm, unshielded, screw clamp, IP67, UL, M12x1.0},{BER=---Automation Technology - Voltage and Power Supply},{STBAUF=female cable connector},{POLZ=4+FE},{PRGRKU=M12-L},{SER=series 823},{STVER=screw},{ANSQM=max. 1.50 mm² with ferrule / max. 2.50 mm² without ferrule},{ANSQA=AWG16 with ferrule / AWG14 without ferrule},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=63 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=III},{ISLTFG=I},{PRFSSP=1500 V}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 0640 29 05
99 0640 29 05
IP67
UL
M12, series 823, Automati...
M12-L female cable connec...
---Automation Technology ...
female cable connector
4+FE
M12-L
series 823
screw
max. 1.50 mm² with ferrul...
AWG16 with ferrule / AWG1...
> 100 Mating cycles
unshielded
63 V
1500 V
3
III
I
1500 V
12 A (at 1.5mm² / AWG16) ...
≤ 5 mΩ
50.37
105 °C
-40 °C
8.0 - 13.0 mm
PA (UL94 V-0)
CuZn (brass)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DW-AX-52X-M8 - Inductive Sensor
CONTRINEX
22.12.2023
2422130000 - SAIE-M12S-4-H12TL-PG9
Weidmüller
22.01.2024
TF25+ - Cable Sensor temperature
Thermokon
06.05.2021
1409208 - CK2,5-M-4 AG
PHOENIX CONTACT
07.12.2023
1409209 - CK2,5-M-6 AG
PHOENIX CONTACT
07.12.2023
M12, series 823, Automation Technology - Voltage and Power Supply - male pa...
binder
13.05.2022
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성