M12, series 813, Automation Technology - Voltage and Power Supply - male panel mount connector
binder
Automation Technology - Voltage and Power Supply
M12-T
Male panel mount connector with single wires, front fastened, T-coding, metal housing
Powered by
CAD模型選擇
{binder/automation20technology20-20voltage20and20power20supply/m12-t/male20panel20mount20connector20with20single20wires2c20front20fastened2c20t-coding2c20metal20housing/m122c20series208132c20automation20technology20-20voltage20and20power20supply.prj},{NB=09 0631 120 04},{ARTNR=09 0631 120 04},{PREVIEW=../../../_pool_/e5/c0/813_3_fs_li_rwmont.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{ZUL1=UL},{ZUL2=VDE},{BEZKUZ=M12, series 813, Automation Technology - Voltage and Power Supply},{BEZ=M12-T male panel mount connector, Contacts: 4, unshielded, single wires, IP68, UL, VDE, M16x1.5, front mounting},{BER=---Automation Technology - Voltage and Power Supply},{STBAUF=male panel mount connector},{POLZ=4},{PRGRKU=M12-T},{SER=series 813},{STVER=screw},{ANSQM=1.38 mm²},{ANSQA=AWG 16},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=63 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=III},{ISLTFG=II}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
ZUL2
Permit 2
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 0631 120 04
09 0631 120 04
IP68
UL
VDE
M12, series 813, Automati...
M12-T male panel mount co...
---Automation Technology ...
male panel mount connecto...
4
M12-T
series 813
screw
1.38 mm²
AWG 16
> 100 Mating cycles
unshielded
63 V
1500 V
3
III
II
1500 V
12 A
≤ 5 mΩ
27.50
85 °C
-40 °C
PA
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表