M12, series 766, Automation Technology - Data Transmission - female panel mount connector
binder
Automation Technology - Data Transmission
M12-B
Female panel mount connector with single wires 0.25 mm², PG9, positionable, unshielded, UL
Powered by
CAD模型選擇
{binder/automation20technology20-20data20transmission/m12-b/female20panel20mount20connector20with20single20wires200.2520mmb22c20pg92c20positionable2c2020unshielded2c20ul/m122c20series207662c20automation20technology20-20data20transmission.prj},{NB=76 0834 0011 00105-0200},{ARTNR=76 0834 0011 00105-0200},{PREVIEW=../../../_pool_/bc/60/766_4_fd_pos_dg_vio.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{ZUL1=UL},{BEZKUZ=M12, series 766, Automation Technology - Data Transmission},{BEZ=M12-B female panel mount connector, Contacts: 5, unshielded, single wires, IP68, UL, M16x1.5 positionable},{BER=---Automation Technology - Data Transmission},{STBAUF=female panel mount connector},{POLZ=5},{PRGRKU=M12-B},{SER=series 766},{STVER=screw},{ANSQM=0.25 mm²},{ANSQA=AWG 24},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=60 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=II},{PRFSSP=1500 V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
LIZLAE
Strand length
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
76 0734 0011 00105-0200
76 0734 0011 00105-0200
IP68
UL
M12, series 766, Automati...
M12-B female panel mount ...
---Automation Technology ...
female panel mount connec...
5
M12-B
series 766
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A (3 A UL)
≤ 3 mΩ
18.01
85 °C
-40 °C
0,2 m
PA
CuSn (bronze)
76 0834 0011 00105-0200
76 0834 0011 00105-0200
IP68
UL
M12, series 766, Automati...
M12-B female panel mount ...
---Automation Technology ...
female panel mount connec...
5
M12-B
series 766
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A (3 A UL)
≤ 3 mΩ
17.64
85 °C
-40 °C
0,2 m
PA
CuSn (bronze)
76 0734 0011 00104-0200
76 0734 0011 00104-0200
IP68
UL
M12, series 766, Automati...
M12-B female panel mount ...
---Automation Technology ...
female panel mount connec...
4
M12-B
series 766
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A (3 A UL)
≤ 3 mΩ
16.86
85 °C
-40 °C
0,2 m
PA
CuSn (bronze)
76 0834 0011 00104-0200
76 0834 0011 00104-0200
IP68
UL
M12, series 766, Automati...
M12-B female panel mount ...
---Automation Technology ...
female panel mount connec...
4
M12-B
series 766
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A (3 A UL)
≤ 3 mΩ
16.66
85 °C
-40 °C
0,2 m
PA
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表