M12, series 763, Automation Technology - Sensors and Actuators - female panel mount connector
binder
Automation Technology - Sensors and Actuators
M12-A
Female panel mount connector with single wires, AWG 24, M16 x 1,5, plastic housing
Powered by
CAD모델 선택
{binder/automation20technology20-20sensors20and20actuators/m12-a/female20panel20mount20connector20with20single20wires2c20awg20242c20m1620x2012c52c20plastic20housing/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=76 4332 0011 00005-0200},{ARTNR=76 4332 0011 00005-0200},{PREVIEW=../../../_pool_/25/40/763_4_fd_ku_li_m16.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A female panel mount connector, Contacts: 5, unshielded, single wires, IP67, UL, M16x1.5 plastic},{BER=Automation Technology - Sensors and Actuators},{STBAUF=female panel mount connector},{POLZ=5},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{ANSQM=0.25 mm²},{ANSQA=AWG 24},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=60 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{PRFSSP=1500 V}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
LIZLAE
Strand length
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
76 4332 0011 00004-0200
76 4332 0011 00004-0200
IP67
UL
M12, series 763, Automati...
M12-A female panel mount ...
Automation Technology - S...
female panel mount connec...
4
M12-A
series 763
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
III
2500 V
4 A (3 A UL)
≤ 3 mΩ
7.21
85 °C
-40 °C
0,2 m
PA
plastic
CuSn (bronze)
76 4332 0011 00005-0200
76 4332 0011 00005-0200
IP67
UL
M12, series 763, Automati...
M12-A female panel mount ...
Automation Technology - S...
female panel mount connec...
5
M12-A
series 763
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
III
1500 V
4 A (3 A UL)
≤ 3 mΩ
8.24
85 °C
-40 °C
0,2 m
PA
CuSn (bronze)
76 4332 0011 00008-0200
76 4332 0011 00008-0200
IP67
UL
M12, series 763, Automati...
M12-A female panel mount ...
Automation Technology - S...
female panel mount connec...
8
M12-A
series 763
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
30 V
800 V
3
II
III
800 V
2 A (UL 1.5 A)
≤ 3 mΩ
10.39
85 °C
-40 °C
0,2 m
PA
CuSn (bronze)
76 4332 0111 00012-0200
76 4332 0111 00012-0200
IP67
UL
M12, series 763, Automati...
M12-A female panel mount ...
Automation Technology - S...
female panel mount connec...
12
M12-A
series 763
screw
0.14 mm²
AWG 26
> 100 Mating cycles
unshielded
30 V
800 V
3
II
III
800 V
2 A (UL 1.5 A)
≤ 3 mΩ
11.80
85 °C
-40 °C
0,2 m
PA
CuSn (bronze)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성