您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LX-AS - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LX
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lx/lx_as.prj},{NB=Levelling elements LX.50-SW19-AS-M12x46},{CODE=531084},{DESCRIPTION=LX.50-SW19-AS-M12x46},{DIM01=50},{DIM02=M12},{DIM03=64.0},{DIM04=65.0},{DIM05=47.0},{DIM06=17.0},{DIM07=19},{DIM08=5000},{WEIGHT=68},{DIM02X=12},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
L1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
DIM07
s
[mm]
DIM08
Max. limit stati load
[[N]]
WEIGHT
Weight
[g]
Levelling elements LX.25-...
531001
LX.25-SW13-AS-M6x24
25
M6
35.0
36.0
24.0
11.0
13
1500
9
Levelling elements LX.25-...
531003
LX.25-SW13-AS-M6x34
25
M6
45.0
46.0
34.0
11.0
13
1500
11
Levelling elements LX.25-...
531005
LX.25-SW13-AS-M6x54
25
M6
65.0
66.0
54.0
11.0
13
1500
15
Levelling elements LX.25-...
531007
LX.25-SW13-AS-M6x62
25
M6
73.0
74.0
62.0
11.0
13
1500
17
Levelling elements LX.25-...
531011
LX.25-SW13-AS-M8x17
25
M8
28.0
29.0
17.0
11.0
13
2500
11
Levelling elements LX.25-...
531013
LX.25-SW13-AS-M8x22
25
M8
33.0
34.0
22.0
11.0
13
2500
13
Levelling elements LX.25-...
531015
LX.25-SW13-AS-M8x32
25
M8
43.0
44.0
32.0
11.0
13
2500
15
Levelling elements LX.25-...
531017
LX.25-SW13-AS-M8x52
25
M8
63.0
64.0
52.0
11.0
13
2500
19
Levelling elements LX.25-...
531019
LX.25-SW13-AS-M8x72
25
M8
83.0
84.0
72.0
11.0
13
2500
23
Levelling elements LX.30-...
531051
LX.30-SW17-AS-M6x22
30
M6
35.0
36.0
23.0
12.0
17
1500
15
Levelling elements LX.30-...
531053
LX.30-SW17-AS-M6x32
30
M6
45.0
46.0
33.0
12.0
17
1500
17
Levelling elements LX.30-...
531055
LX.30-SW17-AS-M6x52
30
M6
65.0
66.0
53.0
12.0
17
1500
21
Levelling elements LX.30-...
531057
LX.30-SW17-AS-M8x16
30
M8
28.0
29.0
16.0
12.0
17
2500
18
Levelling elements LX.30-...
531059
LX.30-SW17-AS-M8x21
30
M8
33.0
34.0
21.0
12.0
17
2500
19
Levelling elements LX.30-...
531061
LX.30-SW17-AS-M8x31
30
M8
42.0
43.0
31.0
12.0
17
2500
21
Levelling elements LX.30-...
531063
LX.30-SW17-AS-M8x51
30
M8
63.0
64.0
51.0
12.0
17
2500
25
Levelling elements LX.30-...
531065
LX.30-SW17-AS-M8x71
30
M8
83.0
84.0
71.0
12.0
17
2500
29
Levelling elements LX.30-...
531067
LX.30-SW17-AS-M10x16
30
M10
28.0
29.0
16.0
12.0
17
3000
22
Levelling elements LX.30-...
531069
LX.30-SW17-AS-M10x21
30
M10
33.0
34.0
21.0
12.0
17
3000
23
Levelling elements LX.30-...
531071
LX.30-SW17-AS-M10x31
30
M10
43.0
44.0
31.0
12.0
17
3000
25
Levelling elements LX.30-...
531073
LX.30-SW17-AS-M10x41
30
M10
53.0
54.0
41.0
12.0
17
3000
27
Levelling elements LX.30-...
531075
LX.30-SW17-AS-M10x51
30
M10
63.0
65.0
51.0
12.0
17
3000
29
Levelling elements LX.30-...
531077
LX.30-SW17-AS-M10x61
30
M10
73.0
74.0
61.0
12.0
17
3000
31
Levelling elements LX.30-...
531079
LX.30-SW17-AS-M10x71
30
M10
83.0
84.0
71.0
12.0
17
3000
33
Levelling elements LX.40-...
531031
LX.40-SW17-AS-M8x12
40
M8
24.5
25.5
11.5
13.0
17
2500
21
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LX - ELESA-Levelling elements
Elesa
13.05.2024
LS.A - ELESA-Levelling elements
Elesa
13.05.2024
LX-HS - ELESA-Levelling elements
Elesa
13.05.2024
LSX.A - ELESA-Levelling elements
Elesa
26.09.2023
LS.A-PP-SST - ELESA-Levelling elements
Elesa
26.09.2023
LSQ.A-SST - ELESA-Levelling elements
Elesa
13.05.2024
LS.A-SST - ELESA-Levelling elements
Elesa
13.05.2024
GN 638 NV - Stainless steel - Ball jointed levelling feet
Elesa+Ganter
28.03.2024
GN 638 NI - Stainless steel - Ball jointed levelling feet
Elesa+Ganter
28.03.2024
GN 927.4 - Clamping levers with eccentrical cam with threaded stud, Type A,...
Elesa+Ganter
28.03.2024
GN 638 ST - Ball jointed levelling feet
Elesa+Ganter
28.03.2024
DD52R - ELESA-Lowered direct drive position indicator
Elesa
13.05.2024
GN 343.2 KR - Levelling feet, Steel zinc plated, Threaded stud,Type KR, wit...
Ganter
12.04.2024
LV.A-ESD-C - ELESA-Levelling elements
Elesa
13.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表