您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LVQ.FO-AS-SST - Levelling elements with offset mounting
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LVQ.FO-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lvq_fo_sst/lvq_fo_sst_2_asmtab.prj},{NB=Levelling elements with offset mounting LVQ.FO-60-14-AS-SST-M24x210 (0)},{CODE=536951},{DESCRIPTION=LVQ.FO-60-14-AS-SST-M24x210},{ROT=0},{DIM01=60},{DIM02=M24},{DIM02X=24},{DIM03=8.5},{DIM04=246},{DIM05=248},{DIM06=210},{DIM07=36},{DIM08=34},{DIM09=21},{DIM10=14},{DIM11=50},{DIM12=18},{DIM13=18},{DIM14=14},{DIM15=14000},{WEIGHT=790},{PPATH=lvq_fo_sst_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM02X
[mm]
DIM03
d1
[mm]
DIM04
L
[mm]
DIM05
L1
[mm]
DIM06
l
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
h
[mm]
DIM10
h1
[mm]
DIM11
f
[mm]
DIM12
f1
[mm]
DIM13
s
[mm]
DIM14
Ø
[N]
DIM15
[N]
WEIGHT
Weight
[g]
Levelling elements with o...
536901
LVQ.FO-60-14-AS-SST-M16x6...
60
M16
16
8.5
99
101
68
31
30
21
14
50
18
12
14
14000
160
Levelling elements with o...
536906
LVQ.FO-60-14-AS-SST-M16x1...
60
M16
16
8.5
139
141
108
31
30
21
14
50
18
12
14
14000
224
Levelling elements with o...
536911
LVQ.FO-60-14-AS-SST-M16x1...
60
M16
16
8.5
179
181
148
31
30
21
14
50
18
12
14
14000
288
Levelling elements with o...
536916
LVQ.FO-60-14-AS-SST-M16x1...
60
M16
16
8.5
199
201
168
31
30
21
14
50
18
12
14
14000
320
Levelling elements with o...
536921
LVQ.FO-60-14-AS-SST-M20x1...
60
M20
20
8.5
146
148
110
36
34
21
14
50
18
15
14
14000
324
Levelling elements with o...
536926
LVQ.FO-60-14-AS-SST-M20x1...
60
M20
20
8.5
186
188
150
36
34
21
14
50
18
15
14
14000
424
Levelling elements with o...
536931
LVQ.FO-60-14-AS-SST-M20x1...
60
M20
20
8.5
206
208
170
36
34
21
14
50
18
15
14
14000
474
Levelling elements with o...
536936
LVQ.FO-60-14-AS-SST-M20x2...
60
M20
20
8.5
246
248
210
36
34
21
14
50
18
15
14
14000
573
Levelling elements with o...
536941
LVQ.FO-60-14-AS-SST-M24x1...
60
M24
24
8.5
146
148
110
36
34
21
14
50
18
18
14
14000
431
Levelling elements with o...
536946
LVQ.FO-60-14-AS-SST-M24x1...
60
M24
24
8.5
206
208
170
36
34
21
14
50
18
18
14
14000
646
Levelling elements with o...
536951
LVQ.FO-60-14-AS-SST-M24x2...
60
M24
24
8.5
246
248
210
36
34
21
14
50
18
18
14
14000
790
Levelling elements with o...
537001
LVQ.FO-80-14-AS-SST-M16x6...
80
M16
16
10.5
100
102
68
32
30
22
14
70
25
12
14
16000
212
Levelling elements with o...
537003
LVQ.FO-80-14-AS-SST-M16x1...
80
M16
16
10.5
140
142
108
32
30
22
14
70
25
12
14
16000
276
Levelling elements with o...
537005
LVQ.FO-80-14-AS-SST-M16x1...
80
M16
16
10.5
180
182
148
32
30
22
14
70
25
12
14
16000
340
Levelling elements with o...
537007
LVQ.FO-80-14-AS-SST-M16x1...
80
M16
16
10.5
200
202
168
32
30
22
14
70
25
12
14
16000
372
Levelling elements with o...
537011
LVQ.FO-80-14-AS-SST-M20x1...
80
M20
20
10.5
147
149
110
37
34
22
14
70
25
15
14
16000
376
Levelling elements with o...
537013
LVQ.FO-80-14-AS-SST-M20x1...
80
M20
20
10.5
187
189
150
37
34
22
14
70
25
15
14
16000
476
Levelling elements with o...
537015
LVQ.FO-80-14-AS-SST-M20x1...
80
M20
20
10.5
207
209
170
37
34
22
14
70
25
15
14
16000
526
Levelling elements with o...
537017
LVQ.FO-80-14-AS-SST-M20x2...
80
M20
20
10.5
247
249
210
37
34
22
14
70
25
15
14
16000
625
Levelling elements with o...
537021
LVQ.FO-80-14-AS-SST-M24x1...
80
M24
24
10.5
147
149
110
37
34
22
14
70
25
18
14
16000
483
Levelling elements with o...
537023
LVQ.FO-80-14-AS-SST-M24x1...
80
M24
24
10.5
207
209
170
37
34
22
14
70
25
18
14
16000
698
Levelling elements with o...
537025
LVQ.FO-80-14-AS-SST-M24x2...
80
M24
24
10.5
247
249
210
37
34
22
14
70
25
18
14
16000
842
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表