LST.P - Swivel Clamp Connector Bases, Plastic, Type AV, with external serration
Inocon
1 Connecting
1B Tube clamps
LST.P
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/lst_p/gn276_9_av.prj},{NB=Laschen-Klemmverbinder, Kunststoff LST.P-B30-AV-2-2},{PARTNUMBER=LST.P-B30-AV-2-2},{D1=B30},{B=40},{D2=8.5},{K=45},{L1=88.5},{L2=54},{L3=42},{M=67.5},{S=13.5},{T=20},{Z=M8-25},{L4=63 | 78},{OB=schwarz, matt},{MAT=Kunststoff, Thermoplast (Polyamid PA)},{WEIGHT=0.0800},{CTN=39269097},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
B
Swivel width
[mm]
D2
[mm]
K
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
S
[mm]
T
[mm]
Z
Screw location
[mm]
L4
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Connector Ba...
LST.P-B30-AV-2-2
B30
40
8.5
45
88.5
54
42
67.5
13.5
20
M8-25
63 | 78
Black, matte finish
0.0800
39269097
YES
Swivel Clamp Connector Ba...
LST.P-B30-AV-2-4
B30
40
8.5
45
88.5
54
42
67.5
13.5
20
M8-25
63 | 78
Gray, matte finish
0.0800
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表