您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LSQ.VA-SST - Vibration-damping levelling feet
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LSQ.VA-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lsq_va_sst/lsq_va_sst_asmtab.prj},{NB=Vibration-damping levelling feet LSQ.VA-40-14-SST-M16x108(0)},{CODE=360234},{DESCRIPTION=LSQ.VA-40-14-SST-M16x108},{ROT=0},{D2=14.0},{DIM01=40},{DIM02=M16},{M=16},{DIM03=30.0},{DIM04=108},{DIM05=25},{DIM06=6.0},{DIM07=23.5},{DIM08=17},{DIM09=12},{DIM10=14.0},{DIM11=6.0},{DIM12=5.6},{DIM13=5.4},{DIM14=452},{DIM15=180},{WEIGHT=180},{PPATH=lsq_va_sst_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
d1
[mm]
DIM04
I
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
l3
[mm]
DIM08
h
[mm]
DIM09
s
[mm]
DIM10
Articulation
[Ø]
DIM11
l2 0
[N/mm^2]
DIM12
l2 0.4
[N/mm^2]
DIM13
l2 0.6
[N/mm^2]
DIM14
Area damping insert
[mm^2]
DIM15
Static load
[N]
WEIGHT
Weight
[g]
Vibration-damping levelli...
360092
LSQ.VA-32-8.5-SST-M8x48
32
M8
23.1
48
23
5.3
21.5
15
7
8.5
5.3
4.8
4.6
239
96
32
Vibration-damping levelli...
360094
LSQ.VA-32-8.5-SST-M8x73
32
M8
23.1
73
23
5.3
21.5
15
7
8.0
5.3
4.8
4.6
239
96
42
Vibration-damping levelli...
360102
LSQ.VA-32-8.5-SST-M10x48
32
M10
23.1
48
23
5.3
21.5
15
7
8.0
5.3
4.8
4.6
239
96
39
Vibration-damping levelli...
360104
LSQ.VA-32-8.5-SST-M10x73
32
M10
23.1
73
23
5.3
21.5
15
7
8.0
5.3
4.8
4.6
239
96
55
Vibration-damping levelli...
360106
LSQ.VA-32-8.5-SST-M10x103
32
M10
23.1
103
23
5.3
21.5
15
7
8.0
5.3
4.8
4.6
239
96
73
Vibration-damping levelli...
360112
LSQ.VA-32-8.5-SST-M12x48
32
M12
23.1
48
23
5.3
21.5
15
9
8.0
5.3
4.8
4.6
239
96
50
Vibration-damping levelli...
360114
LSQ.VA-32-8.5-SST-M12x73
32
M12
23.1
73
23
5.3
21.5
15
9
8.0
5.3
4.8
4.6
239
96
72
Vibration-damping levelli...
360116
LSQ.VA-32-8.5-SST-M12x103
32
M12
23.1
103
23
5.3
21.5
15
9
8.0
5.3
4.8
4.6
239
96
103
Vibration-damping levelli...
360132
LSQ.VA-32-14-SST-M16x68
32
M16
23.1
68
24
5.3
22.5
15
12
14.0
5.3
4.8
4.6
239
96
108
Vibration-damping levelli...
360134
LSQ.VA-32-14-SST-M16x108
32
M16
23.1
108
24
5.3
22.5
15
12
14.0
5.3
4.8
4.6
239
96
172
Vibration-damping levelli...
360136
LSQ.VA-32-14-SST-M16x148
32
M16
23.1
148
24
5.3
22.5
15
12
14.0
5.3
4.8
4.6
239
96
236
Vibration-damping levelli...
360138
LSQ.VA-32-14-SST-M16x168
32
M16
23.1
168
24
5.3
22.5
15
12
14.0
5.3
4.8
4.6
239
96
268
Vibration-damping levelli...
360192
LSQ.VA-40-8.5-SST-M8x48
40
M8
30.0
48
25
6.0
23.5
17
7
8.0
6.0
5.6
5.4
452
180
40
Vibration-damping levelli...
360194
LSQ.VA-40-8.5-SST-M8x73
40
M8
30.0
73
25
6.0
23.5
17
7
8.0
6.0
5.6
5.4
452
180
50
Vibration-damping levelli...
360202
LSQ.VA-40-8.5-SST-M10x48
40
M10
30.0
48
25
6.0
23.5
17
7
8.0
6.0
5.6
5.4
452
180
47
Vibration-damping levelli...
360204
LSQ.VA-40-8.5-SST-M10x73
40
M10
30.0
73
25
6.0
23.5
17
7
8.0
6.0
5.6
5.4
452
180
63
Vibration-damping levelli...
360206
LSQ.VA-40-8.5-SST-M10x103
40
M10
30.0
103
25
6.0
23.5
17
7
8.0
6.0
5.6
5.4
452
180
81
Vibration-damping levelli...
360212
LSQ.VA-40-8.5-SST-M12x48
40
M12
30.0
48
25
6.0
23.5
17
9
8.0
6.0
5.6
5.4
452
180
58
Vibration-damping levelli...
360214
LSQ.VA-40-8.5-SST-M12x73
40
M12
30.0
73
25
6.0
23.5
17
9
8.0
6.0
5.6
5.4
452
180
80
Vibration-damping levelli...
360216
LSQ.VA-40-8.5-SST-M12x103
40
M12
30.0
103
25
6.0
23.5
17
9
8.0
6.0
5.6
5.4
452
180
111
Vibration-damping levelli...
360232
LSQ.VA-40-14-SST-M16x68
40
M16
30.0
68
25
6.0
23.5
17
12
14.0
6.0
5.6
5.4
452
180
116
Vibration-damping levelli...
360234
LSQ.VA-40-14-SST-M16x108
40
M16
30.0
108
25
6.0
23.5
17
12
14.0
6.0
5.6
5.4
452
180
180
Vibration-damping levelli...
360236
LSQ.VA-40-14-SST-M16x148
40
M16
30.0
148
25
6.0
23.5
17
12
14.0
6.0
5.6
5.4
452
180
244
Vibration-damping levelli...
360238
LSQ.VA-40-14-SST-M16x168
40
M16
30.0
168
25
6.0
23.5
17
12
14.0
6.0
5.6
5.4
452
180
276
Vibration-damping levelli...
360292
LSQ.VA-50-8.5-SST-M8x48
50
M8
40.0
48
27
6.0
25.5
19
7
8.0
6.0
5.0
4.7
1000
400
51
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CQE - Modular Enclosure with Blank Door
DKC
29.03.2024
VCM. - ELESA-Lobe knobs
Elesa
13.05.2024
Bell Feet
FATH
14.03.2024
LW.A - ELESA-Vibration-damping levelling elements
Elesa
13.05.2024
CQE - EMC Enclosures
DKC
29.03.2024
RE.F8 - ELESA-Monolithic wheels
Elesa
13.05.2024
DVC.2 - ELESA-Vibration damping elements
Elesa
13.05.2024
GN 148 - Levelling feet with vibration damping element, Type A, with two-ho...
Elesa+Ganter
28.03.2024
GN 148.2 - Rubber pads for levelling feet GN 148, Type A, for two-hole flan...
Ganter
12.04.2024
DVE-A - ELESA-Vibration damping elements
Elesa
13.05.2024
GN 342.1 SV - Levelling feet with female thread, vibration absorbing, Type ...
Ganter
12.04.2024
DVG - ELESA-Vibration damping elements
Elesa
13.05.2024
AVF-A - ELESA-Anti-vibration cushions
Elesa
26.09.2023
GN 342.2 SV - Levelling feet with screw, Type SV, vibration absorbing
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表