您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
LSAG12 - Precision linear rotary ball splines IKO - Size 12 - Dynamic load up to 2156 N
HPC
Linear components
Linear guidance
IKO Ball splined shafts
Powered by
CAD模型選擇
{hpc/v3/linear/ball/lsag12.prj},{NB=hpc_LSAG12-400},{REF=LSAG12-400},{D4=12},{D2=10.9},{L=400},{LMAX=800},{TD=-},{D=-},{L1=-},{L2=-},{W=-},{I=-},{T1=-},{D1=-},{B=-},{E=-},{T=-},{PCD=-},{D3=-},{C=-},{C0=-},{MTD=-},{T0=-},{TX=-},{MASA=87.5},{MAS=-},{INFO=INFO},{LX=400},{X=1},{Y=0.753},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Part number
ⁿ/ₐ
D4
ØD4 (0/-0.018)
[mm]
D2
ØD2
[mm]
L
[mm]
LMAX
Max. length
[mm]
TD
Type of bearing
ⁿ/ₐ
D
ØD (0/-0.013)
[mm]
L1
[mm]
L2
[mm]
W
[mm]
I
[mm]
T1
[mm]
D1
ØD1
[mm]
B
[mm]
E
[mm]
T
[mm]
PCD
ØPCD
[mm]
D3
ØD3
[mm]
C
Basic dynamic load
[N]
C0
Basic static load
[N]
MTD
Dynamic torque
[Nm]
T0
Static torque
[Nm]
TX
Static moment
[(Nm)1]
MASA
Weight/100mm
[g]
MAS
Masse
[g]
HPC - LSAG12-200
LSAG12-200
12
10.9
200
800
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
87.5
-
HPC - LSAG12-300
LSAG12-300
12
10.9
300
800
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
87.5
-
HPC - LSAG12-400
LSAG12-400
12
10.9
400
800
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
87.5
-
HPC - LSAG12-800
LSAG12-800
12
10.9
800
800
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
87.5
-
HPC - LSAG12-C
LSAG12-C
12
-
-
-
Standard
21
35
23
3
15
1.8
-
-
-
-
-
-
2156
2646
14.7
18.6
10.78-58.8
-
44
HPC - LSAG12F-C
LSAG12F-C
12
-
-
-
Flanged
21
35
23
-
-
-
38
30
10
4
30
4.5
2156
2646
14.7
18.6
10.78-58.8
-
59
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KB 5/60 - Closed precision linear bearing NB - High load capacity
HPC
03.08.2023
BSPSL - Compact precision slide IKO - Reduced stroke length
HPC
17.02.2022
KB-OP - Open precision linear bearing NB - High load capacity
HPC
03.08.2023
ZIN 0.4 - Internal gear - Machined plastic - Module 0.4
HPC
17.02.2022
LSAG10 - Precision linear rotary ball splines IKO - Size 10 - Dynamic load ...
HPC
17.02.2022
KB-WW - Closed precision linear bearing - saver series
HPC
17.02.2022
LSAG15 - Precision linear rotary ball splines IKO - Size 15 - Dynamic load ...
HPC
17.02.2022
LSAG8 - Precision linear rotary ball splines IKO - Size 8 - Dynamic load up...
HPC
17.02.2022
LSAG30 - Precision linear rotary ball splines IKO - Size 30 - Dynamic load ...
HPC
17.02.2022
LSAG6 - Precision linear rotary ball splines IKO - Size 6 - Dynamic load up...
HPC
17.02.2022
RJUM01 / RJZM01 - Closed DryLin R® sliding bearing
HPC
17.02.2022
LWH 15 - C - Carriage - Precision linear slide IKO - Size 15 - Dynamic load...
HPC
17.02.2022
Non-interchangeable, Assembled set - LSAG12
IKO (NIPPON THOMPSON CO.,LTD)
11.11.2020
LSAG25 - Precision linear rotary ball splines IKO - Size 25 - Dynamic load ...
HPC
17.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表