카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LS.A-SST - Levelling elements
Elesa
INCH CATALOGUE
Levelling elements and supports
Levelling Elements
LS.A-SST (inch sizes)
Powered by
CAD모델 선택
{elesa/inch_catalogue/10/1_levelling_elements/ls_a_sst/ls_a_sst_asmtab.prj},{NB=Levelling elements LS.A-32-14-AS-SST-5/8-11x8(0)},{CODE=90357565},{DESCRIPTION=LS.A-32-14-AS-SST-5/8-11x8},{ROT=0},{DIM01=1.26},{DIM02=5/8-11},{DIM03=8.98},{DIM04=9.10},{DIM05=8},{DIM06=0.98},{DIM07=0.59},{DIM08=5/8},{DIM09=0.55},{DIM10=1568},{WEIGHT=0.43},{DIM04X=9.10},{NDM=0.625},{KDM=0.5168},{S=0.625},{TXTSIZE=0.50},{PPATH=assemblies/ls_a_sst_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[인치]
DIM02
d 2A
ⁿ/ₐ
DIM03
L
[인치]
DIM04
L1
[인치]
DIM05
l
[인치]
DIM06
l1
[인치]
DIM07
h
[인치]
DIM08
s
[인치]
DIM09
Articulation Ø
[인치]
DIM10
Max limit static load
[N]
WEIGHT
Weight
[lbs]
DIM04X
L1
[인치]
Levelling elements LS.A-2...
90351221
LS.A-25-14-SST-3/8-16x2
0.98
3/8-16
2.94
-
2
0.94
0.47
9/16
0.55
1120
0.11
0.00
Levelling elements LS.A-2...
90351231
LS.A-25-14-SST-3/8-16x4
0.98
3/8-16
4.94
-
4
0.94
0.47
9/16
0.55
1120
0.22
0.00
Levelling elements LS.A-2...
90351235
LS.A-25-14-SST-3/8-16x6
0.98
3/8-16
6.94
-
6
0.94
0.47
9/16
0.55
1120
0.30
0.00
Levelling elements LS.A-2...
90351321
LS.A-25-14-SST-1/2-13x2
0.98
1/2-13
2.94
-
2
0.94
0.47
9/16
0.55
1120
0.12
0.00
Levelling elements LS.A-2...
90351331
LS.A-25-14-SST-1/2-13x4
0.98
1/2-13
4.94
-
4
0.94
0.47
9/16
0.55
1120
0.21
0.00
Levelling elements LS.A-2...
90351335
LS.A-25-14-SST-1/2-13x6
0.98
1/2-13
6.94
-
6
0.94
0.47
9/16
0.55
1120
0.32
0.00
Levelling elements LS.A-2...
90351523
LS.A-25-14-SST-5/8-11x4
0.98
5/8-11
4.94
-
4
0.94
0.47
5/8
0.55
1120
0.23
0.00
Levelling elements LS.A-2...
90351541
LS.A-25-14-SST-5/8-11x6
0.98
5/8-11
6.94
-
6
0.94
0.47
5/8
0.55
1120
0.34
0.00
Levelling elements LS.A-2...
90351565
LS.A-25-14-SST-5/8-11x8
0.98
5/8-11
8.94
-
8
0.94
0.47
5/8
0.55
1120
0.43
0.00
Levelling elements LS.A-2...
90356221
LS.A-25-14-AS-SST-3/8-16x...
0.98
3/8-16
2.94
3.06
2
0.94
0.47
9/16
0.55
1120
0.11
3.06
Levelling elements LS.A-2...
90356231
LS.A-25-14-AS-SST-3/8-16x...
0.98
3/8-16
4.94
5.06
4
0.94
0.47
9/16
0.55
1120
0.22
5.06
Levelling elements LS.A-2...
90356235
LS.A-25-14-AS-SST-3/8-16x...
0.98
3/8-16
6.94
7.06
6
0.94
0.47
9/16
0.55
1120
0.31
7.06
Levelling elements LS.A-2...
90356321
LS.A-25-14-AS-SST-1/2-13x...
0.98
1/2-13
2.94
3.06
2
0.94
0.47
9/16
0.55
1120
0.13
3.06
Levelling elements LS.A-2...
90356331
LS.A-25-14-AS-SST-1/2-13x...
0.98
1/2-13
4.94
5.06
4
0.94
0.47
9/16
0.55
1120
0.21
5.06
Levelling elements LS.A-2...
90356335
LS.A-25-14-AS-SST-1/2-13x...
0.98
1/2-13
6.94
7.06
6
0.94
0.47
9/16
0.55
1120
0.32
7.06
Levelling elements LS.A-2...
90356523
LS.A-25-14-AS-SST-5/8-11x...
0.98
5/8-11
4.94
5.06
4
0.94
0.47
5/8
0.55
1120
0.24
5.06
Levelling elements LS.A-2...
90356541
LS.A-25-14-AS-SST-5/8-11x...
0.98
5/8-11
6.94
7.06
6
0.94
0.47
5/8
0.55
1120
0.35
7.06
Levelling elements LS.A-2...
90356565
LS.A-25-14-AS-SST-5/8-11x...
0.98
5/8-11
8.94
9.06
8
0.94
0.47
5/8
0.55
1120
0.43
9.06
Levelling elements LS.A-3...
90352221
LS.A-32-14-SST-3/8-16x2
1.26
3/8-16
2.98
-
2
0.98
0.59
9/16
0.55
1568
0.10
0.00
Levelling elements LS.A-3...
90352231
LS.A-32-14-SST-3/8-16x4
1.26
3/8-16
4.98
-
4
0.98
0.59
9/16
0.55
1568
0.19
0.00
Levelling elements LS.A-3...
90352235
LS.A-32-14-SST-3/8-16x6
1.26
3/8-16
6.98
-
6
0.98
0.59
9/16
0.55
1568
0.30
0.00
Levelling elements LS.A-3...
90352321
LS.A-32-14-SST-1/2-13x2
1.26
1/2-13
2.98
-
2
0.98
0.59
9/16
0.55
1568
0.12
0.00
Levelling elements LS.A-3...
90352331
LS.A-32-14-SST-1/2-13x4
1.26
1/2-13
4.98
-
4
0.98
0.59
9/16
0.55
1568
0.21
0.00
Levelling elements LS.A-3...
90352335
LS.A-32-14-SST-1/2-13x6
1.26
1/2-13
6.98
-
6
0.98
0.59
9/16
0.55
1568
0.30
0.00
Levelling elements LS.A-3...
90352523
LS.A-32-14-SST-5/8-11x4
1.26
5/8-11
4.98
-
4
0.98
0.59
5/8
0.55
1568
0.22
0.00
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성