您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LS.A - LS.A-AS - Bases for levelling feet
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
BASE LS.A - LV.A - LV.F
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lsa_lva_lvf/ls_a_ls_a_as.prj},{NB=Bases for levelling feet LS.A-60-24},{CODE=340139},{DESCRIPTION=LS.A-60-24},{D2X=19.730},{ZZ=1.000},{TYP=3.000},{DIM01=60},{DIM02=24.0},{DIM03=24},{DIM04=-},{DIM05=8.5},{DIM06=18000},{WEIGHT=28},{H3=0},{D2=11.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d2
[mm]
DIM03
h
[mm]
DIM04
h3
[mm]
DIM05
h2
[mm]
DIM06
Max limit static load
[N]
WEIGHT
Weight
[g]
D2
[mm]
Bases for levelling feet ...
340119
LS.A-25-8.5
25
8.5
12
-
4.0
5000
4
8.5
Bases for levelling feet ...
340121
LS.A-25-14
25
14.0
12
-
4.0
7000
4
8.5
Bases for levelling feet ...
340123
LS.A-32-8.5
32
8.5
15
-
5.0
6000
8
10.0
Bases for levelling feet ...
340125
LS.A-32-14
32
14.0
15
-
5.0
9000
8
10.0
Bases for levelling feet ...
340129
LS.A-40-8.5
40
8.5
17
-
5.5
7000
13
11.0
Bases for levelling feet ...
340131
LS.A-40-14
40
14.0
17
-
5.5
13000
13
8.5
Bases for levelling feet ...
340133
LS.A-50-8.5
50
8.5
19
-
6.5
8000
19
11.0
Bases for levelling feet ...
340135
LS.A-50-14
50
14.0
19
-
6.5
13000
19
11.0
Bases for levelling feet ...
340137
LS.A-60-14
60
14.0
24
-
8.5
14000
33
11.0
Bases for levelling feet ...
340139
LS.A-60-24
60
24.0
24
-
8.5
18000
28
11.0
Bases for levelling feet ...
340219
LS.A-25-8.5-AS
25
8.5
12
15
4.0
5000
6
8.5
Bases for levelling feet ...
340221
LS.A-25-14-AS
25
14.0
12
15
4.0
7000
6
8.5
Bases for levelling feet ...
340223
LS.A-32-8.5-AS
32
8.5
15
18
5.0
6000
12
10.0
Bases for levelling feet ...
340225
LS.A-32-14-AS
32
14.0
15
18
5.0
9000
12
10.0
Bases for levelling feet ...
340229
LS.A-40-8.5-AS
40
8.5
17
20
5.5
7000
20
11.0
Bases for levelling feet ...
340231
LS.A-40-14-AS
40
14.0
17
20
5.5
13000
20
11.0
Bases for levelling feet ...
340233
LS.A-50-8.5-AS
50
8.5
19
22
6.5
8000
31
11.0
Bases for levelling feet ...
340235
LS.A-50-14-AS
50
14.0
19
22
6.5
13000
31
11.0
Bases for levelling feet ...
340237
LS.A-60-14-AS
60
14.0
24
27
8.5
14000
50
11.0
Bases for levelling feet ...
340239
LS.A-60-24-AS
60
24.0
24
27
8.5
18000
45
11.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SM. - ELESA-Stems
Elesa
06.06.2024
BASE LV.A - LV.A-AS - ELESA-Bases for levelling feet
Elesa
26.09.2023
LS.A-SST - ELESA-Levelling elements
Elesa
06.06.2024
LS.VA - ELESA-Vibration-damping levelling feet
Elesa
26.09.2023
BASE LS.VA - ELESA-Vibration-damping bases for levelling feet
Elesa
26.09.2023
LS.A - ELESA-Levelling elements
Elesa
06.06.2024
LS.A - Levelling elements
Elesa+Ganter
28.03.2024
LV.F - ELESA-Levelling elements for ground mounting
Elesa
06.06.2024
CA.VCT - ELESA-Boss caps
Elesa
21.05.2024
SMQ-SST - ELESA-Stems for levelling elements
Elesa
06.06.2024
NDX.Q - ELESA-Square end-caps
Elesa
06.06.2024
BN 3006 - Levelling feet with rigid thread stud, with hexagon and Philips i...
Bossard Catalog
06.03.2024
BASE LS.A-PP - LV.F-PP - ELESA-Bases for levelling feet
Elesa
26.09.2023
LS.A-SST-VD - Adjustable feet
Elesa
06.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表