카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
LR 318 - Ratcheting Crank Handles with Revolving Handle and Through Square Inch
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Cranked handles
LR 318
Powered by
CAD모델 선택
{winco/1_0_operating_parts/1_3/cranked_handles/lr318/lr_318.prj},{NB=Ratcheting Crank Handle LR318-10.00-V1/2},{PARTNUMBER=LR318-10.00-V1/2},{ITEMID=4VEP6},{L1=10.00},{L1X=254},{S=V1/2},{SX=12.700},{L2X=279},{L2=11.00},{D2X=52},{D2=2.06},{HX=22},{H=0.88},{L3X=75},{L3=2.94},{D1X=25},{D1=1.00},{VERS=2},{WEIGHT=0.9850},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
L1
[인치]
S
Square Bore
[인치]
L2
[인치]
D2
[인치]
H
[인치]
L3
[인치]
D1
Ø
[인치]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ratcheting Crank Handle L...
LR318-7.00-V3/8
7.00
V3/8
7.81
1.56
0.59
2.94
1.00
0.0000
YES
Ratcheting Crank Handle L...
LR318-7.00-V1/2
7.00
V1/2
7.81
1.56
0.59
2.94
1.00
0.5010
YES
Ratcheting Crank Handle L...
LR318-7.00-V5/8
7.00
V5/8
7.81
1.56
0.59
2.94
1.00
0.4890
YES
Ratcheting Crank Handle L...
LR318-10.00-V1/2
10.00
V1/2
11.00
2.06
0.88
2.94
1.00
0.9850
YES
Ratcheting Crank Handle L...
LR318-10.00-V5/8
10.00
V5/8
11.00
2.06
0.88
2.94
1.00
0.0000
YES
Ratcheting Crank Handle L...
LR318-10.00-V3/4
10.00
V3/4
11.00
2.06
0.88
2.91
1.00
0.0000
YES
Ratcheting Crank Handle L...
LR318-12.00-V1/2
12.00
V1/2
13.50
2.50
0.88
3.34
1.09
1.2530
YES
Ratcheting Crank Handle L...
LR318-12.00-V3/4
12.00
V3/4
13.50
2.50
0.88
3.34
1.09
0.0000
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성