LMR-M - Shaft Support - 13mm to 50mm Shaft Extruded Aluminum
WMBerg
METRIC
Linear Components
Linear Components
Powered by
CAD模型選擇
{wmberg/m2001/m_linear_components/linear_components/me41.prj},{NB=LMR-3-M},{PN=LMR-3},{DES=Shaft Support},{CN=Master Inch/Metric Catalog},{CP=ME46},{SD=25},{H=44.23},{T=6},{W=54},{A=13},{L=610},{MAT=Aluminum}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
SD
Shaft Diameter
[mm]
H
Height
[mm]
T
Width
[mm]
W
Width
[mm]
A
Width
[mm]
L
Overall Length
[mm]
MAT
Material
ⁿ/ₐ
LMR-1-M
LMR-1
Shaft Support
Master Inch/Metric Catalo...
13
28.70
5
38
6
610
Aluminum
LMR-2-M
LMR-2
Shaft Support
Master Inch/Metric Catalo...
20
38.60
6
44
10
610
Aluminum
LMR-3-M
LMR-3
Shaft Support
Master Inch/Metric Catalo...
25
44.23
6
54
13
610
Aluminum
LMR-4-M
LMR-4
Shaft Support
Master Inch/Metric Catalo...
30
53.03
8
64
14
610
Aluminum
LMR-5-M
LMR-5
Shaft Support
Master Inch/Metric Catalo...
40
64.43
10
76
17
610
Aluminum
LMR-6-M
LMR-6
Shaft Support
Master Inch/Metric Catalo...
50
82.28
13
95
22
610
Aluminum
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RWAA - Crossed Roller Recirculating Slides - Ultra Precision Long Travel
WMBerg
06.06.2023
LMR - Shaft Support - 1/2" to 2" Shaft Size Extruded Aluminium
WMBerg
06.06.2023
50mm Solid Drive Shaft - Solid Drive Shaft
POWER JACKS
22.03.2022
LPWM - Linear Pillow Block Assemblies - 6mm to 30mm Shaft Sizes With Shaft ...
WMBerg
06.06.2023
LWAA & LWSA - Crossed Roller Slides - Ultra Precision
WMBerg
06.06.2023
LMFM - Linear Pillow Block Assemblies - 6mm to 30mm Shaft Sizes - Closed, O...
WMBerg
06.06.2023
Support Rails and Assemblies (Inch) - 60 Case Shafting
Thomson Linear
14.08.2023
LMR-HM - Shaft Support - 13mm to 50mm Shaft Size Extruded Aluminum
WMBerg
06.06.2023
S1-100-M - Stainless Steel Ground Stock - Machinable Shafting
WMBerg
06.06.2023
SWUM - Supported Steel Shafts, mm
igus
12.09.2022
LMDM - Open Style Linear Ball Bearings - 13mm to 30mm Shaft Size Chrome Ste...
WMBerg
06.06.2023
Continuous Support 1CA - RoundRail Linear Guide Systems
Thomson Linear
03.11.2023
MSAH - Shaft Supporter
ABB Low Voltage & Systems
04.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表